P-Series Power Meter
The P-Series power meters provide wide bandwidth power, time and statistical measurements.
- 30 MHz video bandwidth, with fast continuous sampling at 100 Msamples/s
- Zero and calibrate while connected to the DUT
- 50 MHz to 40 GHz frequency range
- USB, LAN and GPIB connectivity
- Backward compatible with all 8480, E-series and P-series sensors (Require N1917A cable for each sensor)
- A BenchVue software license (BV0007B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences.
The N8262A is a compact and slim LXI-compliant P-Series modular power meter. The N8262A helps you to reduce your test system size and enables LAN-based automated power measurements. Owing to LXI test standardization and its interoperability with existing test assets, your system can be up and ready in no time.
Measurement Automation – Quick, Easy and Affordable
Whatever instrument you're programming — Keysight VEE graphical language software and I/O hardware provide you the ease and flexibility to set up and automate the way you want for your application need. Find out more:
For more information about Power Meter and Power Sensor, please visit Power Meter & Power Sensor
Compare All P-Series Power Meters (3)
-
N1911A P-Series Single Channel Power Meter (1)
N1911A P-Series Single Channel Power Meter
- 30 MHz video bandwidth
- Single shot real time capture at 100 Msample/s per second
- Key Measurements: - peak, average, peak-to-average ratio, rise time, fall time and pulse width
- 22 Predefine formats: WiMAX, DME, HSDPA, etc.
-
N1912A P-Series Dual Channel Power Meter (1)
N1912A P-Series Dual Channel Power Meter
- 30 MHz video bandwidth
- Single shot real time capture at 100 Msample/s per second
- Key Measurements: - peak, average, peak-to-average ratio, rise time, fall time and pulse width
- 22 Predefine formats: WiMAX, DME, HSDPA, etc.
-
N8262A P-Series Modular Power Meter (LXI Compliant) (1)
N8262A P-Series Modular Power Meter (LXI Compliant)
Slim, compact build (1 U half rack) for easy deployment
LXI-C-compliant for seamless integration into an ATE system
Online web browser for real-time remote operations
Graphical User Interface that emulates the display of N1911/12 P-Series power meters