Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

P-Series Power Meter

P-Series Power Meters

The P-Series power meters provide wide bandwidth power, time and statistical measurements.

  • 30 MHz video bandwidth, with fast continuous sampling at 100 Msamples/s
  • Zero and calibrate while connected to the DUT
  • 50 MHz to 40 GHz frequency range
  • USB, LAN and GPIB connectivity
  • Backward compatible with all 8480, E-series and P-series sensors (Require N1917A cable for each sensor)
  • A BenchVue software license (BV0007B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences.

The N8262A is a compact and slim LXI-compliant P-Series modular power meter. The N8262A helps you to reduce your test system size and enables LAN-based automated power measurements. Owing to LXI test standardization and its interoperability with existing test assets, your system can be up and ready in no time.

Measurement Automation – Quick, Easy and Affordable

Whatever instrument you're programming — Keysight VEE graphical language software and I/O hardware provide you the ease and flexibility to set up and automate the way you want for your application need. Find out more:

For more information about Power Meter and Power Sensor, please visit Power Meter & Power Sensor

Keysight Technologies F and S Award Logo

Compare All P-Series Power Meters (3)

  • N1911A P-Series Single Channel Power Meter N1911A P-Series Single Channel Power Meter (1) 

    N1911A P-Series Single Channel Power Meter

    • 30 MHz video bandwidth
    • Single shot real time capture at 100 Msample/s per second
    • Key Measurements: - peak, average, peak-to-average ratio, rise time, fall time and pulse width
    • 22 Predefine formats: WiMAX, DME, HSDPA, etc.

  • N1912A P-Series Dual Channel Power Meter N1912A P-Series Dual Channel Power Meter (1) 

    N1912A P-Series Dual Channel Power Meter

    • 30 MHz video bandwidth
    • Single shot real time capture at 100 Msample/s per second
    • Key Measurements: - peak, average, peak-to-average ratio, rise time, fall time and pulse width
    • 22 Predefine formats: WiMAX, DME, HSDPA, etc.

  • N8262A P-Series Modular Power Meter (LXI Compliant) N8262A P-Series Modular Power Meter (LXI Compliant) (1) 

    N8262A P-Series Modular Power Meter (LXI Compliant)

    Slim, compact build (1 U half rack) for easy deployment

    LXI-C-compliant for seamless integration into an ATE system

    Online web browser for real-time remote operations

    Graphical User Interface that emulates the display of N1911/12 P-Series power meters