Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued PNA Series Network Analyzers and Options

This page provides product information for discontinued and obsolete PNA Series Network Analyzers.

Keysight offers a variety of excellent alternatives for your network analyzer needs. For more information about replacement choices, please contact your local Keysight Technologies sales representative, or visit the web pages below:

For more information about Keysight Network Analyzer, please visit Network Analyzer

  • E8362A PNA Series Network Analyzer, 45 MHz to 20 GHz [Obsolete] E8362A PNA Series Network Analyzer, 45 MHz to 20 GHz [Obsolete] 

    E8362A PNA Series Network Analyzer, 45 MHz to 20 GHz [Obsolete]

  • E8363A PNA Series Network Analyzer, 45 MHz to 40 GHz [Obsolete] E8363A PNA Series Network Analyzer, 45 MHz to 40 GHz [Obsolete] 

    E8363A PNA Series Network Analyzer, 45 MHz to 40 GHz [Obsolete]

  • PNA RF Network Analyzers  [Discontinued] PNA RF Network Analyzers [Discontinued] 

    PNA RF Network Analyzers [Discontinued]

    Product support information for your discontinued and obsolete PNA RF Network Analyzers

  • E8364A PNA Series Network Analyzer, 45 MHz to 50 GHz [Obsolete] E8364A PNA Series Network Analyzer, 45 MHz to 50 GHz [Obsolete] 

    E8364A PNA Series Network Analyzer, 45 MHz to 50 GHz [Obsolete]

  • PNA Pulsed-RF Measurement Capability (Option H08) [Discontinued] PNA Pulsed-RF Measurement Capability (Option H08) [Discontinued] 

    PNA Pulsed-RF Measurement Capability (Option H08) [Discontinued]

    The PNA Series pulsed-RF option H08 adds point-in-pulse measurement capability.

  • PNA Series 2-Port Test Set, Standard (Options 020/120/220/420/520) [Discontinued] PNA Series 2-Port Test Set, Standard (Options 020/120/220/420/520) [Discontinued] 

    PNA Series 2-Port Test Set, Standard (Options 020/120/220/420/520) [Discontinued]

    Options 020/120/220/420/520

  • PNA Series 4-Port Test Set, Configurable with Extended Power Range (Options 145/245) [Discontinued] PNA Series 4-Port Test Set, Configurable with Extended Power Range (Options 145/245) [Discontinued] 

    PNA Series 4-Port Test Set, Configurable with Extended Power Range (Options 145/245) [Discontinued]

    Option 245 is a 4-port, S-parameter, auto-reversing, configurable test set with extended power range for the PNA-L network analyzer.

  • PNA Series 67 GHz bias-tee and port-2 attenuator for millimeter-wave modules (Option 018) [Discontinued] PNA Series 67 GHz bias-tee and port-2 attenuator for millimeter-wave modules (Option 018) [Discontinued] 

    PNA Series 67 GHz bias-tee and port-2 attenuator for millimeter-wave modules (Option 018) [Discontinued]

    Option 018 adds 67 GHz bias-tees to the combiner assembly. In addition, Option 018 adds a 25 dB micrometer attenuator to the port 2 test head, allowing you to control the power into the port 2 side of your device

  • PNA Series 67 GHz bias-tee for millimeter-wave modules (Option 017) [Discontinued] PNA Series 67 GHz bias-tee for millimeter-wave modules (Option 017) [Discontinued] 

    PNA Series 67 GHz bias-tee for millimeter-wave modules (Option 017) [Discontinued]

    Option 017 adds 67 GHz bias-tees to the combiner assembly between the input to the combiner and the 67 GHz coupler.

  • PNA Series Extended power range and bias-tees (Option UNL) [Discontinued] PNA Series Extended power range and bias-tees (Option UNL) [Discontinued] 

    PNA Series Extended power range and bias-tees (Option UNL) [Discontinued]

    Adds two 60 dB step attenuators and two bias-tees to the E8362/3/4B and E8362/3/4C

  • PNA Series IF Access (Option H11) [Discontinued] PNA Series IF Access (Option H11) [Discontinued] 

    PNA Series IF Access (Option H11) [Discontinued]

    The PNA Series IF access option H11, provides network analyzer IF signal path access for applications including antenna measurements, point-in-pulse, and extended frequency coverage beyond 67 GHz.

  • PNA Series Reference receiver switch (Option 081) [Discontinued] PNA Series Reference receiver switch (Option 081) [Discontinued] 

    PNA Series Reference receiver switch (Option 081) [Discontinued]

    Option 081 adds a solid-state internal RF transfer switch in the R1 reference-receiver path.

  • PNA Series Test Set, configurable (Option 014) [Discontinued] PNA Series Test Set, configurable (Option 014) [Discontinued] 

    PNA Series Test Set, configurable (Option 014) [Discontinued]

    The PNA Series configuration test set option provides access to the signal path between the internal source and the test port.

  • PNA-L Series 2-Port Test Set, Config with Extended Power Range (Options 025/125/225/425/525) [Discontinued] PNA-L Series 2-Port Test Set, Config with Extended Power Range (Options 025/125/225/425/525) [Discontinued] 

    PNA-L Series 2-Port Test Set, Config with Extended Power Range (Options 025/125/225/425/525) [Discontinued]

    Options 025/125/225/425/525,pna-l

  • PNA-L Series 4-Port Test Set, Config with Extended Power Range & Second Source (Options 146/246) [Discontinued] PNA-L Series 4-Port Test Set, Config with Extended Power Range & Second Source (Options 146/246) [Discontinued] 

    PNA-L Series 4-Port Test Set, Config with Extended Power Range & Second Source (Options 146/246) [Discontinued]

    Option 146/246 is a 4-port, S-parameter, auto-reversing, configurable test set with extended power range for the PNA-L network analyzer.

  • PNA-L Series 4-Port Test Set, Standard (Options 140/240) [Discontinued] PNA-L Series 4-Port Test Set, Standard (Options 140/240) [Discontinued] 

    PNA-L Series 4-Port Test Set, Standard (Options 140/240) [Discontinued]

    Option 240 is a standard 4-port, S-parameter, auto-reversing testset for the PNA-L network analyzer.

  • PNA-X Wide-pulse Modulator for Internal 1st Source (Option 036) [Obsolete] PNA-X Wide-pulse Modulator for Internal 1st Source (Option 036) [Obsolete] 

    PNA-X Wide-pulse Modulator for Internal 1st Source (Option 036) [Obsolete]

  • PNA-X Wide-pulse Modulator for Internal 2nd Source (Option 037) [Obsolete] PNA-X Wide-pulse Modulator for Internal 2nd Source (Option 037) [Obsolete] 

    PNA-X Wide-pulse Modulator for Internal 2nd Source (Option 037) [Obsolete]

  • PNA/PNA-L Series 4-Port Measurement Application (Option 550) [Discontinued] PNA/PNA-L Series 4-Port Measurement Application (Option 550) [Discontinued] 

    PNA/PNA-L Series 4-Port Measurement Application (Option 550) [Discontinued]

    Enables full, 4-port error correction and differential measurements up to 67 GHz on a 2-port PNA Series network analyzer. External test set required.

  • E8357A PNA Network Analyzer, 300 kHz to 6 GHz [Obsolete] E8357A PNA Network Analyzer, 300 kHz to 6 GHz [Obsolete] 

    E8357A PNA Network Analyzer, 300 kHz to 6 GHz [Obsolete]

  • E8361A PNA Series [Obsolete] E8361A PNA Series [Obsolete] 

    E8361A PNA Series [Obsolete]

    10 MHz to 67 GHz network analyzer, 2-ports

  • E8361C PNA Microwave Network Analyzer [Obsolete] E8361C PNA Microwave Network Analyzer [Obsolete] 

    E8361C PNA Microwave Network Analyzer [Obsolete]

    10 MHz to 67 GHz, 2 ports, configurable test set, source and receiver attenuators, and bias-tees

  • E8362B PNA Series [Obsolete] E8362B PNA Series [Obsolete] 

    E8362B PNA Series [Obsolete]

    10 MHz to 20 GHz network analyzer, 2-ports

  • E8362C PNA Microwave Network Analyzer [Obsolete] E8362C PNA Microwave Network Analyzer [Obsolete] 

    E8362C PNA Microwave Network Analyzer [Obsolete]

    10 MHz to 20 GHz, 2 ports, configurable test set, source and receiver attenuators, and bias-tees

  • E8363B PNA Series [Obsolete] E8363B PNA Series [Obsolete] 

    E8363B PNA Series [Obsolete]

    10 MHz to 40 GHz network analyzer, 2-ports

  • E8363C PNA Microwave Network Analyzer [Obsolete] E8363C PNA Microwave Network Analyzer [Obsolete] 

    E8363C PNA Microwave Network Analyzer [Obsolete]

    10 MHz to 40 GHz, 2 ports, configurable test set, source and receiver attenuators, and bias-tees

  • E8364B PNA Series [Obsolete] E8364B PNA Series [Obsolete] 

    E8364B PNA Series [Obsolete]

    10 MHz to 50 GHz network analyzer, 2-ports

  • E8364C PNA Microwave Network Analyzer [Obsolete] E8364C PNA Microwave Network Analyzer [Obsolete] 

    E8364C PNA Microwave Network Analyzer [Obsolete]

    10 MHz to 50 GHz, 2 ports, configurable test set, source and receiver attenuators, and bias-tees

  • N3383A PNA Network Analyzer, 300 kHz to 9 GHz  [Obsolete] N3383A PNA Network Analyzer, 300 kHz to 9 GHz [Obsolete] 

    N3383A PNA Network Analyzer, 300 kHz to 9 GHz [Obsolete]

  • N5230A 2-port PNA-L Series [Obsolete] N5230A 2-port PNA-L Series [Obsolete] 

    N5230A 2-port PNA-L Series [Obsolete]

    300 kHz to 6, 13.5 GHz, and 10 MHz to 20, 40, 50 GHz general purpose network analyzer, 2-ports

  • N5230A 4-port PNA-L Series [Obsolete] N5230A 4-port PNA-L Series [Obsolete] 

    N5230A 4-port PNA-L Series [Obsolete]

    300 kHz to 13.5 GHz or 20 GHz general purpose network analyzer, 4-ports

  • N5230C PNA-L Microwave Network Analyzer [Obsolete] N5230C PNA-L Microwave Network Analyzer [Obsolete] 

    N5230C PNA-L Microwave Network Analyzer [Obsolete]

    • 300 kHz to 6/13.5/20 GHz and 10 MHz to 20/40/50 GHz
    • 2- or 4-ports with two built-in sources
    • 8.4 inch touch screen, simple interface with pull down menus, hard and soft keys, online help
       

  • N5250A Millimeter-Wave Modules with Bias-Tees (Option 017 and 018) [Discontinued] N5250A Millimeter-Wave Modules with Bias-Tees (Option 017 and 018) [Discontinued] 

    N5250A Millimeter-Wave Modules with Bias-Tees (Option 017 and 018) [Discontinued]

    Option 017 adds 67 GHz bias-tees to the combiner assembly. In addition, to bias tees, Option 018 provides a 25 dB micrometer attenuator to port 2

  • N5250A-017 PNA mmWave Series [Discontinued] N5250A-017 PNA mmWave Series [Discontinued] 

    N5250A-017 PNA mmWave Series [Discontinued]

    10 MHz to 110 GHz network analyzer, 2-ports

  • N5250C PNA Millimeter-Wave Network Analyzer [Obsolete] N5250C PNA Millimeter-Wave Network Analyzer [Obsolete] 

    N5250C PNA Millimeter-Wave Network Analyzer [Obsolete]

    10 MHz to 110 GHz network analyzer, 2-ports, with touch screen display and soft keys

  • N5260A Millimeter-Wave Controller [Obsolete] N5260A Millimeter-Wave Controller [Obsolete] 

    N5260A Millimeter-Wave Controller [Obsolete]

    The PNA Series N5260A millimeter-wave controller allows the E8361H11 to operate up to 110 GHz.