Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued ENA Series RF Network Analyzers

This page provides product information for discontinued and obsolete ENA Series RF Network Analyzers.

View the ENA Series of RF Network Analyzers product overview and application examples online: ENA Series RF Network Analyzer Video Demos

  • E5070A ENA Series RF Network Analyzer, 300 kHz to 3 GHz [Obsolete] E5070A ENA Series RF Network Analyzer, 300 kHz to 3 GHz [Obsolete] 

    E5070A ENA Series RF Network Analyzer, 300 kHz to 3 GHz [Obsolete]

    The Keysight E5070A network analyzer provides the comprehensive measurement capability for multiport and balanced devices up to 3 GHz. The enhanced model of this product, the E5071C is recommended.

  • E5071A ENA Series RF Network Analyzer, 300 kHz to 8.5 GHz [Obsolete] E5071A ENA Series RF Network Analyzer, 300 kHz to 8.5 GHz [Obsolete] 

    E5071A ENA Series RF Network Analyzer, 300 kHz to 8.5 GHz [Obsolete]

    The Keysight E5071A network analyzer provides the comprehensive measurement capability for multiport and balanced devices up to 8.5 GHz. The enhanced model of this product, the E5071C is recommended.

  • E5070B ENA RF Network Analyzer [Obsolete] E5070B ENA RF Network Analyzer [Obsolete] 

    E5070B ENA RF Network Analyzer [Obsolete]

    The E5070B ENA network analyzer provides the comprehensive measurement capability for both multiport and balanced devices up to 3 GHz.

  • E5071B ENA RF Network Analyzer [Obsolete] E5071B ENA RF Network Analyzer [Obsolete] 

    E5071B ENA RF Network Analyzer [Obsolete]

    The E5071B ENA network analyzer provides the comprehensive measurement capability for both multiport and balanced devices up to 8.5 GHz.

  • E5062A ENA-L RF Network Analyzer [Obsolete] E5062A ENA-L RF Network Analyzer [Obsolete] 

    E5062A ENA-L RF Network Analyzer [Obsolete]

    • 300 kHz to 3 GHz
    • Integrated T/R or S-parameter test set
    • 50 or 75 ohm test port impedance
    • 120 dB dynamic range and 0.005 dB rms trace noise

  • E5061A ENA-L RF Network Analyzer [Obsolete] E5061A ENA-L RF Network Analyzer [Obsolete] 

    E5061A ENA-L RF Network Analyzer [Obsolete]

    The 300 kHz to 1.5 GHz E5061A ENA-L network analyzers provide basic vector network analysis with easy-to-use features for low cost, and are well suited for both R&D and manufacturing tests.

  • E5061A/62A-100 Add Fault Location Analysis [Discontinued] E5061A/62A-100 Add Fault Location Analysis [Discontinued] 

    E5061A/62A-100 Add Fault Location Analysis [Discontinued]

  • E5061A/62A-1E1 Extended Power Range [Discontinued] E5061A/62A-1E1 Extended Power Range [Discontinued] 

    E5061A/62A-1E1 Extended Power Range [Discontinued]