Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16950A Timing & State Module Upgrade Options

Easily upgrade your 16950A module with options for increasing your acquisition memory depth. Purchase the capability you need now and then upgrade as your needs evolve in the future.

  • The option numbers displayed as 16950A Option xxx are used at the time of the initial purchase of the module. The prices shown are in addition to the base price of the 16950A.
  • The option numbers displayed as E5875A Option xxx are used to designate post-sales upgrades after the initial purchase of the 16950A.
  • 16950A-256 16950A Option 256 [Obsolete] 16950A-256 16950A Option 256 [Obsolete] 

    16950A-256 16950A Option 256 [Obsolete]

    This 16950A option enables memory depth of 256 K.

  • 16950A-001 16950A Option 001 [Obsolete] 16950A-001 16950A Option 001 [Obsolete] 

    16950A-001 16950A Option 001 [Obsolete]

    This 16950A option increases acquisition memory depth to 1M.

  • 16950A-016 16950A Option 016 [Obsolete] 16950A-016 16950A Option 016 [Obsolete] 

    16950A-016 16950A Option 016 [Obsolete]

    This 16950A option increases acquisition memory depth to 16M.

  • 16950A-032 16950A Option 032 [Obsolete] 16950A-032 16950A Option 032 [Obsolete] 

    16950A-032 16950A Option 032 [Obsolete]

    This 16950A option increases acquisition memory depth to 32M.

  • 16950A-064 16950A Option 064 [Obsolete] 16950A-064 16950A Option 064 [Obsolete] 

    16950A-064 16950A Option 064 [Obsolete]

    This 16950A option increases acquisition memory depth to 64M.

  • E5875A-001 E5875A Option 001 [Discontinued] E5875A-001 E5875A Option 001 [Discontinued] 

    E5875A-001 E5875A Option 001 [Discontinued]

    This 16950A/B option increases acquisition memory depth to 1M.

  • E5875A-004 E5875A Option 004 [Discontinued] E5875A-004 E5875A Option 004 [Discontinued] 

    E5875A-004 E5875A Option 004 [Discontinued]

    This 16950A/B option increases acquisition memory depth to 4M.

  • E5875A-016 E5875A Option 016 [Discontinued] E5875A-016 E5875A Option 016 [Discontinued] 

    E5875A-016 E5875A Option 016 [Discontinued]

    This 16950A/B option increases acquisition memory depth to 16M.

  • E5875A-032 E5875A Option 032 [Discontinued] E5875A-032 E5875A Option 032 [Discontinued] 

    E5875A-032 E5875A Option 032 [Discontinued]

    This 16950A/B option increases acquisition memory depth to 32M.

  • E5875A-064 E5875A Option 064 [Discontinued] E5875A-064 E5875A Option 064 [Discontinued] 

    E5875A-064 E5875A Option 064 [Discontinued]

    This 16950A/B option increases acquisition memory depth to 64M.