Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16910A Options

Easily upgrade your 16910A module with options for increasing your acquisition memory depth and maximum state speed. Purchase the capability you need now and then upgrade as your needs evolve in the future.

  • The option numbers displayed as 16910A Option xxx are used at the time of the initial purchase of the module. The prices shown are in addition to the base price of the 16910A.
  • The option numbers displayed as E5865A Option xxx are used to designate post-sales upgrades after the initial purchase of the 16910A.
  • 16910A-250 Maximum state speed of 250 MHz [Discontinued] 16910A-250 Maximum state speed of 250 MHz [Discontinued] 

    16910A-250 Maximum state speed of 250 MHz [Discontinued]

    This 16910A option provide state speed up to 250 MHz.

  • E5865A-001 Upgrade 16910A acquisition memory depth to 1M E5865A-001 Upgrade 16910A acquisition memory depth to 1M 

    E5865A-001 Upgrade 16910A acquisition memory depth to 1M

    This 16910A option increases acquisition memory depth to 1M.

  • E5865A-004 Upgrade 16910A acquisition memory depth to 4M E5865A-004 Upgrade 16910A acquisition memory depth to 4M 

    E5865A-004 Upgrade 16910A acquisition memory depth to 4M

    This 16910A option increases acquisition memory depth to 4M.

  • E5865A-016 Upgrade 16910A acquisition memory depth to 16M E5865A-016 Upgrade 16910A acquisition memory depth to 16M 

    E5865A-016 Upgrade 16910A acquisition memory depth to 16M

    This 16910A option increases acquisition memory depth to 16M.

  • E5865A-032 E5865A Option 032 E5865A-032 E5865A Option 032 

    E5865A-032 E5865A Option 032

    This 16910A option increases acquisition memory depth to 32M.

  • E5865A-500 Upgrade to maximum state speed to 450 MHz (500 Mb/s max data rate) E5865A-500 Upgrade to maximum state speed to 450 MHz (500 Mb/s max data rate) 

    E5865A-500 Upgrade to maximum state speed to 450 MHz (500 Mb/s max data rate)

    This 16910A option provides maximum state speed capture rate of 450 MHz (500 Mb/s max data rate).