Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16900 Series Modular Logic Analysis System

A 16900 Series modular logic analysis system provides high-performance, system-level debugging of digital designs. Customize your Logic Analyzer system for your specific needs with innovative probing, high-performance measurement modules, and application specific analysis tools.

  • Measurement Modules - Purchase the capability you need now, then expand as your needs evolve
  • Logic Analyzer Probes - Connect to your modular logic analysis system under test with a wide variety of probing accessories that support general-purpose and application specific needs
  • View Scopes - Track down cross domain analog and digital problems by time-correlating Keysight logic analysis systems and oscilloscopes
  • Logic Analyzer Software Applications - Wide Range of Application Support for your Logic Analysis System

For more information about logic analyzer, please visit Keysight Logic Analyzer.

  • 16910A-001 Increases acquisition memory depth to 1M [Discontinued] 16910A-001 Increases acquisition memory depth to 1M [Discontinued] 

    16910A-001 Increases acquisition memory depth to 1M [Discontinued]

    This 16910A option increases acquisition memory depth to 1M

  • 16911A-001 Increase Acquisition Memory Depth to 1M [Discontinued] 16911A-001 Increase Acquisition Memory Depth to 1M [Discontinued] 

    16911A-001 Increase Acquisition Memory Depth to 1M [Discontinued]

    This 16911A option increases acquisition memory depth to 1M.

  • 16910A-004 Increases acquisition memory depth to 4M [Discontinued] 16910A-004 Increases acquisition memory depth to 4M [Discontinued] 

    16910A-004 Increases acquisition memory depth to 4M [Discontinued]

    This 16910A option increases acquisition memory depth to 4M.

  • 16911A-004 Increase Acquisition Memory Depth to 4M [Discontinued] 16911A-004 Increase Acquisition Memory Depth to 4M [Discontinued] 

    16911A-004 Increase Acquisition Memory Depth to 4M [Discontinued]

    This 16911A option increases acquisition memory depth to 4M.

  • 16910A-016 Increases acquisition memory depth to 16M [Discontinued] 16910A-016 Increases acquisition memory depth to 16M [Discontinued] 

    16910A-016 Increases acquisition memory depth to 16M [Discontinued]

    This 16910A option increases acquisition memory depth to 16M.

  • 16911A-016 Increase Acquisition Memory Depth to 16M [Discontinued] 16911A-016 Increase Acquisition Memory Depth to 16M [Discontinued] 

    16911A-016 Increase Acquisition Memory Depth to 16M [Discontinued]

    This 16911A option increases acquisition memory depth to 16M.

  • 16910A-032 Increases acquisition memory depth to 32M [Discontinued] 16910A-032 Increases acquisition memory depth to 32M [Discontinued] 

    16910A-032 Increases acquisition memory depth to 32M [Discontinued]

    This 16910A option increases acquisition memory depth to 32M.

  • 16911A-032 Increase Acquisition Memory Depth to 32M [Discontinued] 16911A-032 Increase Acquisition Memory Depth to 32M [Discontinued] 

    16911A-032 Increase Acquisition Memory Depth to 32M [Discontinued]

    This 16911A option increases acquisition memory depth to 32M.

  • 16911A-500 Upgrade to Maximum State Speed of 450 MHz (500 Mb/s max data rate) [Discontinued] 16911A-500 Upgrade to Maximum State Speed of 450 MHz (500 Mb/s max data rate) [Discontinued] 

    16911A-500 Upgrade to Maximum State Speed of 450 MHz (500 Mb/s max data rate) [Discontinued]

    This 16911A option provides maximum state speed capture rate of 500 Mb/s.

  • 16901A 2-slot Modular Logic Analyzer [Discontinued] 16901A 2-slot Modular Logic Analyzer [Discontinued] 

    16901A 2-slot Modular Logic Analyzer [Discontinued]

    Provides high-performance, system-level debugging of digital designs...

  • 16902B Modular Logic Analysis System [Discontinued] 16902B Modular Logic Analysis System [Discontinued] 

    16902B Modular Logic Analysis System [Discontinued]

    A modular, fully coustomizable 6-slot logic analysis system...

  • 16910A-256 Acquisition memory depth of 256K for 16910A [Discontinued] 16910A-256 Acquisition memory depth of 256K for 16910A [Discontinued] 

    16910A-256 Acquisition memory depth of 256K for 16910A [Discontinued]

    Option 256 enables memory depth of 256K.

  • 16910A-500 Upgrade to maximum state speed of 450 MHz (500 Mb/s max data rate) [Discontinued] 16910A-500 Upgrade to maximum state speed of 450 MHz (500 Mb/s max data rate) [Discontinued] 

    16910A-500 Upgrade to maximum state speed of 450 MHz (500 Mb/s max data rate) [Discontinued]

    This 16910A option provides maximum state speed capture rate of 500 Mb/s.

  • E5863A Removable Hard Drive for 16902B Modular Logic Analysis System [Discontinued] E5863A Removable Hard Drive for 16902B Modular Logic Analysis System [Discontinued] 

    E5863A Removable Hard Drive for 16902B Modular Logic Analysis System [Discontinued]

    Additional removable hard drive for the 16902B modular logic analysis system...