Discontinued Other VXIbus Products
-
E1330B Quad 8-Bit Digital Input/Output [Discontinued]
E1330B Quad 8-Bit Digital Input/Output [Discontinued]
The Keysight E1330B module is a B-size, 1-slot, register-based VXI device.
-
E1399A Register-Based Breadboard [Obsolete]
E1399A Register-Based Breadboard [Obsolete]
The Keysight E1399A breadboard contains built-in register-based interfaces.
-
E1403C A/B to C-Size P1 Active Adapter, 1-Slot [Discontinued]
E1403C A/B to C-Size P1 Active Adapter, 1-Slot [Discontinued]
Keysight E1403C A/B to C-size P1 Active Adapter, 1-Slot
-
E1409B VXI Series C Chassis Shield [Obsolete]
E1409B VXI Series C Chassis Shield [Obsolete]
The Keysight E1409B is the implementation of the VXIbus Specification that allows grounded shielding between mainframe slots.
-
E1490C Register-Based Breadboard [Obsolete]
E1490C Register-Based Breadboard [Obsolete]
The Keysight E1490C is a C-size, 1-slot, register-based VXI module and contains built-in register-based interfaces.
-
E1744A Token Ring Jitter Analysis Software [Obsolete]
E1744A Token Ring Jitter Analysis Software [Obsolete]
The Keysight E1744A provides both general purpose jitter measurements and interoperability testing as defined by the IEEE 802.5 standard.
-
E3722A Hinged ICA, High Density (21 Slots) [Obsolete]
E3722A Hinged ICA, High Density (21 Slots) [Obsolete]
The Keysight E3722A assembly (H/ICA) provides connections to and from the VXI and other measurement equipment.
-
E8397A Rack Mount Adapter Kit [Discontinued]
E8397A Rack Mount Adapter Kit [Discontinued]
The E8397A Rack Mount Adapter Kit allows the E8408A to be flush-mounted or recess-mounted.