Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Other VXIbus Products

This page provides additional information for discontinued Keysight VXI products and instruments. Learn more about latest information on Keysight VXI products

  • E1330B Quad 8-Bit Digital Input/Output [Obsolete] E1330B Quad 8-Bit Digital Input/Output [Obsolete] 

    E1330B Quad 8-Bit Digital Input/Output [Obsolete]

    The Keysight E1330B module is a B-size, 1-slot, register-based VXI device.

  • E1399A Register-Based Breadboard [Obsolete] E1399A Register-Based Breadboard [Obsolete] 

    E1399A Register-Based Breadboard [Obsolete]

    The Keysight E1399A breadboard contains built-in register-based interfaces.

  • E1403C A/B to C-Size P1 Active Adapter, 1-Slot [Discontinued] E1403C A/B to C-Size P1 Active Adapter, 1-Slot [Discontinued] 

    E1403C A/B to C-Size P1 Active Adapter, 1-Slot [Discontinued]

    Keysight E1403C A/B to C-size P1 Active Adapter, 1-Slot

  • E1409B VXI Series C Chassis Shield [Obsolete] E1409B VXI Series C Chassis Shield [Obsolete] 

    E1409B VXI Series C Chassis Shield [Obsolete]

    The Keysight E1409B is the implementation of the VXIbus Specification that allows grounded shielding between mainframe slots.

  • E1490C Register-Based Breadboard [Obsolete] E1490C Register-Based Breadboard [Obsolete] 

    E1490C Register-Based Breadboard [Obsolete]

    The Keysight E1490C is a C-size, 1-slot, register-based VXI module and contains built-in register-based interfaces.

  • E1744A Token Ring Jitter Analysis Software [Obsolete] E1744A Token Ring Jitter Analysis Software [Obsolete] 

    E1744A Token Ring Jitter Analysis Software [Obsolete]

    The Keysight E1744A provides both general purpose jitter measurements and interoperability testing as defined by the IEEE 802.5 standard.

  • E3722A Hinged ICA, High Density (21 Slots) [Obsolete] E3722A Hinged ICA, High Density (21 Slots) [Obsolete] 

    E3722A Hinged ICA, High Density (21 Slots) [Obsolete]

    The Keysight E3722A assembly (H/ICA) provides connections to and from the VXI and other measurement equipment.

  • E8397A Rack Mount Adapter Kit [Discontinued] E8397A Rack Mount Adapter Kit [Discontinued] 

    E8397A Rack Mount Adapter Kit [Discontinued]

    The E8397A Rack Mount Adapter Kit allows the E8408A to be flush-mounted or recess-mounted.