Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Adapters and Connectors

View Product Collection Details

Prices are subject to change without notice.

Select Features

5 of 57 product matches

Sort:
Product Grade Frequency Range Connector 1 Connector 2
83059A Coaxial Adapter, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz 83059A Coaxial Adapter, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz
Instrument DC to 26.5 GHz 3.5 mm (m) 3.5 mm (m)
83059B Coaxial Adapter, 3.5 mm (f) to 3.5 mm (f), DC to 26.5 GHz 83059B Coaxial Adapter, 3.5 mm (f) to 3.5 mm (f), DC to 26.5 GHz
Instrument DC to 26.5 GHz 3.5 mm (f) 3.5 mm (f)
83059C Coaxial Adapter, 3.5 mm (m) to 3.5 mm (f), DC to 26.5 GHz 83059C Coaxial Adapter, 3.5 mm (m) to 3.5 mm (f), DC to 26.5 GHz
Instrument DC to 26.5 GHz 3.5 mm (m) 3.5 mm (f)
83059K Adapter Kit, 3.5 mm 83059K Adapter Kit, 3.5 mm
Adapter Kit n/a 3.5 mm (m/f) 3.5 mm (m/f)
11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz 11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz
Adapter Kit DC to 18 GHz 3.5 mm (m/f) Type-N (m/f)