Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Adapters, 1.85 mm, 1.0 mm

1.85 mm and 1.0 mm adapters offer frequency coverage up to 110 GHz.

For more information about coaxial connectors, please visit Keysight Adapters and Connectors.

Compare All 1.85 mm and 1.0 mm Adapters (21)

Find an Adapter or Connector

  • Y1900B Adapter, 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz Y1900B Adapter, 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz (1) 

    Y1900B Adapter, 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz

    • Ruggedized 1.0 mm connector
    • DC to 120 GHz
    • Easy connection
    • Compatible with a ruggedized 1.0 mm male connector on an instrument.

  • Y1900C Adapter, 1.0 mm (m) to ruggedized 1.0 mm (f), DC to 120 GHz Y1900C Adapter, 1.0 mm (m) to ruggedized 1.0 mm (f), DC to 120 GHz (1) 

    Y1900C Adapter, 1.0 mm (m) to ruggedized 1.0 mm (f), DC to 120 GHz

    • Ruggedized 1.0 mm connector
    • DC to 120 GHz
    • Easy connection
    • Compatible with a ruggedized 1.0 mm male connector on an instrument.

  • Y1900D Adapter, ruggedized 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz Y1900D Adapter, ruggedized 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz (1) 

    Y1900D Adapter, ruggedized 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz

    • Ruggedized 1.0 mm female connectors on both ends
    • DC to 120 GHz
    • Easy connection of two instruments with ruggedized 1.0 mm male connectors

  • Y1901B Adapter, 1.0 mm ruggedized (f) to 1.85 mm (f), DC to 67 GHz Y1901B Adapter, 1.0 mm ruggedized (f) to 1.85 mm (f), DC to 67 GHz (1) 

    Y1901B Adapter, 1.0 mm ruggedized (f) to 1.85 mm (f), DC to 67 GHz

    • 1.0 mm ruggedized (f) to 1.85 mm (f) adapter
    • DC to 67 GHz
    • Easy connection

  • Y1902B Adapter, 1.0 mm ruggedized (f) to 2.4 mm (f), DC to 50 GHz Y1902B Adapter, 1.0 mm ruggedized (f) to 2.4 mm (f), DC to 50 GHz (1) 

    Y1902B Adapter, 1.0 mm ruggedized (f) to 2.4 mm (f), DC to 50 GHz

    • 1.0 mm ruggedized (f) to 2.4 mm (f) adapter
    • DC to 50 GHz
    • Easy connection

  • Y1903B Adapter, 1.0 mm ruggedized (f) to 2.92 mm (f), DC to 40 GHz Y1903B Adapter, 1.0 mm ruggedized (f) to 2.92 mm (f), DC to 40 GHz (1) 

    Y1903B Adapter, 1.0 mm ruggedized (f) to 2.92 mm (f), DC to 40 GHz

    • 1.0 mm ruggedized (f) to 2.92 mm (f) adapter
    • DC to 40 GHz
    • Easy connection

  • Y1910A Adapter, 1.0 mm (m) to 1.0 mm (m), DC to 120 GHz Y1910A Adapter, 1.0 mm (m) to 1.0 mm (m), DC to 120 GHz (1) 

    Y1910A Adapter, 1.0 mm (m) to 1.0 mm (m), DC to 120 GHz

    • 1.0 mm connector
    • DC to 120 GHz
    • Easy connection

  • Y1910B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 120 GHz Y1910B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 120 GHz (1) 

    Y1910B Adapter, 1.0 mm (f) to 1.0 mm (f), DC to 120 GHz

    • 1.0 mm connector
    • DC to 120 GHz
    • Easy connection

  • Y1910C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 120 GHz Y1910C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 120 GHz (1) 

    Y1910C Adapter, 1.0 mm (m) to 1.0 mm (f), DC to 120 GHz

    • 1.0 mm connector
    • DC to 120 GHz
    • Easy connection

  • 11921E Adapter, 1.0 mm (m) to 1.85 mm (m), DC to 67 GHz 11921E Adapter, 1.0 mm (m) to 1.85 mm (m), DC to 67 GHz (1) 

    11921E Adapter, 1.0 mm (m) to 1.85 mm (m), DC to 67 GHz

    The Keysight 11921E precision 1.85 millimeter coax-to-coax adapter is designed for the measurement of components with 50 ohms impedance.