Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Automotive Electronics Functional Test Systems

Keysight Technologies’ TS-5000 Family of Automotive Electronics Functional Test Systems helps automotive electronics manufacturers get their products to market faster by accelerating test system deployment. It utilizes common architecture and core instrumentations to offer maximum flexibility to keep pace with the dynamic changes in the automotive electronic industry.

To learn more about the test system and applications, view our free technical manuals and application notes from the technical support tab.

For interactive demo of our test systems, view Keysight TS-5000 Family Automotive Functional Test Systems Flash Demo.

Get latest tips and information from the Automotive ECU Functional Test Forum

Need other test system solutions? Find out more about our General Purpose Functional Test Systems.

  • M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA 

    M9188A Dynamic D/A Converter, 16-channels, 16-Bit, Unipolar, 30 V/20 mA

    • Single slot PXI-based Dynamic DAC
    • Output voltage: 0 - +30V, Output current: 0mA - +20mA
    • 16 simultaneous, isolated channels
    • 16-bit resolution with update rate per channel of 500kSa/s

  • TS-8989 PXI Functional Test System TS-8989 PXI Functional Test System 

    TS-8989 PXI Functional Test System

    • Signal switching: Up to 104 x 4 matrix
    • Load switching: Up to 8-channels x 40A, 32-channels x 7.5A and 72-channels x 2A
    • Measurement: 6.5 Digit Digital Multimeter and support for any cPCI, PXI-1 based measurement instruments e.g. digitizers.

  • U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface 

    U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface

    • Software: Test Exec SL 7.1 & TS-5000 Family Application Software 7.1V with multi-threading support over 400 built-in automotive test libraries
    • Signal switching: Up to 464 x 4 matrix
    • Load switching: Up to 64-channel x 40A and 288-channel x 7.5A and 192-channel x 2A

  • TS-8900 Automotive Functional Test System TS-8900 Automotive Functional Test System 

    TS-8900 Automotive Functional Test System

    The PXI-based Keysight TS-8900 modular functional test system provides higher throughput and higher test coverage while reducing your equipment capital costs for automotive electronics functional testing.

  • M9216A PXI 32-channel High Voltage Data Acquisition M9216A PXI 32-channel High Voltage Data Acquisition 

    M9216A PXI 32-channel High Voltage Data Acquisition

    The M9216A is a multi-channel, large range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously, making it ideal for automated test equipment (ATE) in automotive electronic applications.

  • M9185A PXI 8/16-Channel Isolated D/A Converter M9185A PXI 8/16-Channel Isolated D/A Converter 

    M9185A PXI 8/16-Channel Isolated D/A Converter

    The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.

  • TS-5400 Series II Automotive Functional Test System (MAC Panel) [Arrêté] TS-5400 Series II Automotive Functional Test System (MAC Panel) [Arrêté] 

    TS-5400 Series II Automotive Functional Test System (MAC Panel) [Arrêté]

    The TS-5400 automotive electronics functional test system with MAC Panel offers high speed DC/AC measurements with highly durable and flexible interface. It is ideal for testing engine management and complex body control modules.

  • TS-5400 Series II Automotive Functional Test System (ExpressConnect) [Arrêté] TS-5400 Series II Automotive Functional Test System (ExpressConnect) [Arrêté] 

    TS-5400 Series II Automotive Functional Test System (ExpressConnect) [Arrêté]

    The Keysight TS-5400 automotive functional test system with ExpressConnect offers high speed DC/AC measurements with maximum value interface. It is ideal for ABS, traction control, airbag and body control modules.

  • TS-5020 Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution) TS-5020 Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution) 

    TS-5020 Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution)

    The TS-5020 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC) and high-frequency (RF) modules.

  • E6198B Keysight Switch/Load Unit (SLU) E6198B Keysight Switch/Load Unit (SLU) 

    E6198B Keysight Switch/Load Unit (SLU)

    The E6198B Switch/Load Unit (SLU) utilizes a standard VERSA Module Eurocard (VME) type enclosure to bring you the best-in-class switching solution for mechatronic type testing with the option to choose from a wide family of

  • TestExec SL Software TestExec SL Software 

    TestExec SL Software

    TestExec SL is a highly flexible test executive software for electronics manufacturing functional test applications in multiple industries.

  • M9186A PXI Isolated Single Channel Voltage/Current Source, 100V M9186A PXI Isolated Single Channel Voltage/Current Source, 100V 

    M9186A PXI Isolated Single Channel Voltage/Current Source, 100V

    An isolated dual-range V/I source that allows you to source a voltage and measure the resultant current, or source a current and measure the resultant voltage, similar to the V/I source found in the former Keysight E6171B Measurement Control Module.

  • M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory 

    M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory

    • 1-slot PXIe digitizer
    • 2 isolated input channels measuring up to ±256 V
    • 20 Msa/s sample rate and 16-bit resolution
    • Suitable for applications such as automotive, Aerospace/Defense and Industrial