Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Cables for Network Analyzers with APC-7 and Type-N Test Ports

The test port cables provide the connection with Keysight network analyzers with APC-7, 50-ohm type-N and 75-ohm type-N test ports.

For more information about Cables and Adapters, please visit Keysight Test Port Cables and Adapters.

Compare All APC-7 & Type-N Test Port Cables (7)

Find a Test Port Cable or Adapter

  • 11857B Test Port Cables, Type-N, 75 Ohms 11857B Test Port Cables, Type-N, 75 Ohms (1) 

    11857B Test Port Cables, Type-N, 75 Ohms

    The 11857B includes two precision 61 cm (24 in) cables.

  • 11857D Test Port Cables, APC-7, 50 Ohms 11857D Test Port Cables, APC-7, 50 Ohms (1) 

    11857D Test Port Cables, APC-7, 50 Ohms

    The 11857D includes two precision 61 cm (24 in) cables.

  • N6314A Test Port Cable, Type-N, 50 ohm N6314A Test Port Cable, Type-N, 50 ohm (1) 

    N6314A Test Port Cable, Type-N, 50 ohm

    The N6314A is a 61 cm (24 in) precision type-N male to type-N male test port cable.

  • N6315A Test Port Cable, Type-N, 50 ohm N6315A Test Port Cable, Type-N, 50 ohm (1) 

    N6315A Test Port Cable, Type-N, 50 ohm

    The N6315A is a 61 cm (24 in) precision type-N male to type-N female test port cable.

  • 11857F Test Port Cable Set, Type-F, 75 Ohms 11857F Test Port Cable Set, Type-F, 75 Ohms (1) 

    11857F Test Port Cable Set, Type-F, 75 Ohms

    The 11857F includes one 75-ohm type-N male to type-F male cable, and one type-N male to type-F female cable.

  • 11500E Cable, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz 11500E Cable, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz (1) 

    11500E Cable, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz

    The Keysight 11500E is a 61 cm (24 in) 3.5-mm male to 3.5 mm male cable assembly with a frequency range of dc to 26.5 GHz.

  • 11500F Cable, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz 11500F Cable, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz (1) 

    11500F Cable, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz

    The Keysight 11500F is a 152 cm (60 in) 3.5 mm male to 3.5 mm male cable assembly with a frequency range of dc to 26.5 GHz.