Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Cables and Adapters for Network Analyzers with 2.4 mm Test Ports

The 2.4 mm test port cables and test port adapters provide connection for Keysight 8510, 8722 and PNA Series network analyzers.

For more information about Cables and Adapters, please visit Keysight Test Port Cables and Adapters.

Compare All 2.4 mm Test Port Cables (13)

Find a Test Port Cable or Adapter

  • 85133C Semi-Rigid Cable, 2.4 mm 85133C Semi-Rigid Cable, 2.4 mm (1) 

    85133C Semi-Rigid Cable, 2.4 mm

    The 85133C includes one 81 cm (32 in) long semi-rigid cable with a 2.4 mm female to precision slotless 2.4 mm female connector.

  • 85133D Semi-Rigid Cable Set, 2.4 mm 85133D Semi-Rigid Cable Set, 2.4 mm (1) 

    85133D Semi-Rigid Cable Set, 2.4 mm

    The 85133D includes two 53 cm (21 in) long semi-rigid cables composed of a 2.4 mm female to precision slotless 2.4 mm female connector and a 2.4 mm female to 2.4 mm male connector.

  • 85133E Flexible Cable, 2.4 mm 85133E Flexible Cable, 2.4 mm (1) 

    85133E Flexible Cable, 2.4 mm

    The 85133E is a 97 cm (38 in) long flexible cable with a 2.4 mm female to precision slotless 2.4 mm female connector.

  • 85133F Flexible Cable Set, 2.4 mm 85133F Flexible Cable Set, 2.4 mm (1) 

    85133F Flexible Cable Set, 2.4 mm

    The 85133F includes two 63 cm (25 in) long flexible cables composed of a 2.4 mm female to precision slotless 2.4 mm female connector and a 2.4 mm female to 2.4 mm male connector.

  • 85134E Flexible Cable, 2.4 mm to 3.5 mm 85134E Flexible Cable, 2.4 mm to 3.5 mm (1) 

    85134E Flexible Cable, 2.4 mm to 3.5 mm

    The 85134E is a 97.2 cm (38.25 in) long flexible cable with a 2.4 mm female to precision slotless 3.5 mm female connector.

  • 85134F Flexible Cable Set, 2.4 mm to 3.5 mm 85134F Flexible Cable Set, 2.4 mm to 3.5 mm (1) 

    85134F Flexible Cable Set, 2.4 mm to 3.5 mm

    The 85134F includes two 62.9 cm (24.75 in) long flexible cables composed of a 2.4 mm female to precision slotless 3.5 mm female connector and a 2.4 mm female to 3.5 mm male connector.

  • 85135E Flexible Cable, 2.4 mm to 7 mm 85135E Flexible Cable, 2.4 mm to 7 mm (1) 

    85135E Flexible Cable, 2.4 mm to 7 mm

    The 85135E is a 97.2 cm (38.25 in) long flexible cable with a 2.4 mm female to 7 mm connector.

  • 85135F Flexible Cable Set, 2.4 mm to 7 mm 85135F Flexible Cable Set, 2.4 mm to 7 mm (1) 

    85135F Flexible Cable Set, 2.4 mm to 7 mm

    The 85135F includes two 62.9 cm (24.75 in) long flexible cables composed of two 2.4 mm female to 7 mm connectors.

  • 85130E Test Port Adapter Set, 2.4 mm to 7 mm 85130E Test Port Adapter Set, 2.4 mm to 7 mm (1) 

    85130E Test Port Adapter Set, 2.4 mm to 7 mm

    The Keysight 85130E test port adapter set contains two 2.4 mm to 7 mm adapters.

  • 85130F Test Port Adapter Set, 2.4 mm to 3.5 mm 85130F Test Port Adapter Set, 2.4 mm to 3.5 mm (1) 

    85130F Test Port Adapter Set, 2.4 mm to 3.5 mm

    The Keysight 85130F test port set contains a 2.4 mm to PSC-3.5 mm male adapter and a 2.4 mm to PSC-3.5 mm female adapter.