Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Test Port Cables and Adapters

View Product Collection Details

Prices are subject to change without notice.

Select Features

11 of 39 product matches

Sort:
Product Cable/Adapter Type Physical Length Connector Type
85130B Test Port Adapter Set, 3.5 mm (Test Port) to 7 mm 85130B Test Port Adapter Set, 3.5 mm (Test Port) to 7 mm Test Port Adapter Set n/a APC-7
85130C Test Port Adapter Set, 3.5 mm (Test Port) to Type-N 85130C Test Port Adapter Set, 3.5 mm (Test Port) to Type-N

Base Price: RM 10,037

How to Buy or Rent

Test Port Adapter Set n/a Type-N
85130D Test Port Adapter Set, 3.5 mm (Test Port) to 3.5 mm 85130D Test Port Adapter Set, 3.5 mm (Test Port) to 3.5 mm

Base Price: RM 10,037

How to Buy or Rent

Test Port Adapter Set n/a 3.5 mm
85131C Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm 85131C Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm Test Port Cable 81 cm (32 in) 3.5 mm
85131D Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm 85131D Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm Test Port Cable 53 cm (21 in) 3.5 mm
85131E Flexible Cable, 3.5 mm (Test Port) to 3.5 mm 85131E Flexible Cable, 3.5 mm (Test Port) to 3.5 mm Test Port Cable 96.5 cm (38 in) 3.5 mm
85131F Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm 85131F Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm Test Port Cable 62.2 cm (24.5 in) 3.5 mm
85132E Flexible Cable, 3.5 mm (Test Port) to 7 mm 85132E Flexible Cable, 3.5 mm (Test Port) to 7 mm Test Port Cable 97.2 cm (38.25 in) APC-7
85132F Flexible Cable Set, 3.5 mm (Test Port) to 7 mm 85132F Flexible Cable Set, 3.5 mm (Test Port) to 7 mm Test Port Cable 62.9 cm (24.75 in) APC-7
85131H Flexible Cable, 3.5 mm (Test Port) to 3.5 mm 85131H Flexible Cable, 3.5 mm (Test Port) to 3.5 mm Test Port Cable 62.2 cm (24.5 in) 3.5 mm
85131G Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm 85131G Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm Test Port Cable 53 cm (21 in) 3.5 mm