Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Cables for Network Analyzers with 3.5 mm Test Ports

The Keysight 3.5 mm test port cables and test port adapters provide connection with the Keysight PNA, PNA-L, and PNA-X Series network analyzers.

For more information on other network analyzer test port cables (various connector types), refer to the following Test Port Cables and Adapters web page.

Compare All 3.5 mm Test Port Cables (11)

Find a Test Port Cable or Adapter

  • 85130B Test Port Adapter Set, 3.5 mm (Test Port) to 7 mm 85130B Test Port Adapter Set, 3.5 mm (Test Port) to 7 mm (1) 

    85130B Test Port Adapter Set, 3.5 mm (Test Port) to 7 mm

    The Keysight 85130B test port adapter set contains two 3.5 mm to 7 mm adapters.

  • 85130C Test Port Adapter Set, 3.5 mm (Test Port) to Type-N 85130C Test Port Adapter Set, 3.5 mm (Test Port) to Type-N (1) 

    85130C Test Port Adapter Set, 3.5 mm (Test Port) to Type-N

    The Keysight 85130C test port adapter set contains a 3.5 mm to type-N male and a 3.5 mm to type-N female adapter.

  • 85130D Test Port Adapter Set, 3.5 mm (Test Port) to 3.5 mm 85130D Test Port Adapter Set, 3.5 mm (Test Port) to 3.5 mm (1) 

    85130D Test Port Adapter Set, 3.5 mm (Test Port) to 3.5 mm

    The Keysight 85130D test port adapter set contains a 3.5 mm to PSC-3.5 mm female adapter and a 3.5 mm to PSC-3.5 mm male adapter.

  • 85131C Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm 85131C Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm (1) 

    85131C Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm

    The 85131C is an 81 cm (32 in) long semi-rigid cable with a 3.5 mm female to precision slotless 3.5 mm female connector.

  • 85131D Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm 85131D Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm (1) 

    85131D Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm

    The 85131D includes two 53 cm (21 in) long semi-rigid cables composed of a 3.5 mm female to precision slotless 3.5 mm female connector and a 3.5 mm female to 3.5 mm male connector.

  • 85131E Flexible Cable, 3.5 mm (Test Port) to 3.5 mm 85131E Flexible Cable, 3.5 mm (Test Port) to 3.5 mm (1) 

    85131E Flexible Cable, 3.5 mm (Test Port) to 3.5 mm

    The 85131E is a 96.5 cm (38 in) long flexible cable with a 3.5 mm female to precision slotless 3.5 mm female connector.

  • 85131F Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm 85131F Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm (1) 

    85131F Flexible Cable Set, 3.5 mm (Test Port) to 3.5mm

    The 85131F includes two 62.2 cm (24.5 in) long flexible cables composed of a 3.5 mm female to precision slotless 3.5 mm female connector and a 3.5 mm female to a 3.5 mm male connector.

  • 85132E Flexible Cable, 3.5 mm (Test Port) to 7 mm 85132E Flexible Cable, 3.5 mm (Test Port) to 7 mm (1) 

    85132E Flexible Cable, 3.5 mm (Test Port) to 7 mm

    The 85132E is a 97.2 cm (38.25 in) long flexible cable with a 3.5 mm female to 7 mm female connector.

  • 85132F Flexible Cable Set, 3.5 mm (Test Port) to 7 mm 85132F Flexible Cable Set, 3.5 mm (Test Port) to 7 mm (1) 

    85132F Flexible Cable Set, 3.5 mm (Test Port) to 7 mm

    The 85132F includes two 62.9 cm (24.75 in) long flexible cables composed of two 3.5 mm female to 7 mm connectors.

  • 85131G Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm 85131G Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm (1) 

    85131G Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm

    The 85131G is a 53 cm (21 in) long semi-rigid cable with a 3.5 mm female to 3.5 mm male connector.