Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued Mechanical & Physical Test Products

This page provides additional information for discontinued and obsolete Keysight mechanical and physical test products.

  • 3560A Hand-held Dual-Channel Dynamic Signal Analyzer [Désuet] 3560A Hand-held Dual-Channel Dynamic Signal Analyzer [Désuet] 

    3560A Hand-held Dual-Channel Dynamic Signal Analyzer [Désuet]

    The Keysight 3560A portable dynamic signal analyzer is an FFT-based instrument capable of measuring time domain and frequency signals from both steady state and quickly changing signal sources.

  • 35665A Dynamic Signal Analyzer, DC to 102.4 kHz [Désuet] 35665A Dynamic Signal Analyzer, DC to 102.4 kHz [Désuet] 

    35665A Dynamic Signal Analyzer, DC to 102.4 kHz [Désuet]

    The Keysight 35665A 2-channel Dynamic Signal Analyzer provides measurement solutions in vibration, acoustics, and control systems. The 35665A is replaced by the 35670A.

  • 3569A Hand-held Realtime Dynamic Signal Analyzer [Désuet] 3569A Hand-held Realtime Dynamic Signal Analyzer [Désuet] 

    3569A Hand-held Realtime Dynamic Signal Analyzer [Désuet]

    The Keysight 3569A is a portable, dual channel, battery-powered frequency analyzer designed for onsite product-noise characterization, including real time sound intensity analysis.

  • 3852A Data Acquisition and Control System [Désuet] 3852A Data Acquisition and Control System [Désuet] 

    3852A Data Acquisition and Control System [Désuet]

    The Keysight 3852A data acquisition and control system will meet your needs for measuring physical parameters.

  • 16008B Resistivity Cell [Arrêté] 16008B Resistivity Cell [Arrêté] 

    16008B Resistivity Cell [Arrêté]

    The 16008B is designed to operate specifically with the 4339A/B.

  • Discontinued Materials Test Equipment [Supprimé] Discontinued Materials Test Equipment [Supprimé] 

    Discontinued Materials Test Equipment [Supprimé]

    Discontinued and Obsolete Materials Test Products and Accessories