Compare Products
Noise Sources
Prices are subject to change without notice.
Select Features
select products to compare
12 of 12 product matches
Product | Minimum Frequency Range | Maximum Frequency Range | Excess Noise Ratio (ENR) | ENR Automatic Download | Temperature Compensation | Works with |
---|---|---|---|---|---|---|
U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB
10 MHz |
26.5 GHz |
12-17 dB |
Yes |
Yes |
NFA, ESA-E Series, PSA-Series, X-Series (PXA, MXA, EXA, CXA) |
|
346A Noise Source, 10 MHz to 18 GHz, nominal ENR 6 dB
10 MHz |
18 GHz |
5-7 dB |
No |
No |
NFA, ESA-E Series, PNA-X , PSA Series, X-Series (PXA, MXA, EXA, CXA) |
|
N4000A SNS Series Noise Source 10 MHz to 18 GHz (ENR 6 dB)
10 MHz |
18 GHz |
4.6-6.5 dB |
Yes |
Yes |
NFA, ESA-E Series, X-Series (PXA, MXA, EXA, CXA) |
|
N4001A SNS Series Noise Source 10 MHz to 18 GHz (ENR 15 dB)
10 MHz |
18 GHz |
14-16 dB |
Yes |
Yes |
NFA, ESA-E Series, X-Series (PXA, MXA, EXA, CXA) |
|
N4002A SNS Series Noise Source 10 MHz to 26.5 GHz (ENR 15 dB)
10 MHz |
26 GHz |
12-17 dB |
Yes |
Yes |
NFA, ESA-E Series, X-Series (PXA, MXA, EXA, CXA) |
|
346C Noise Source, 10 MHz to 26.5 GHz
10 MHz |
26 GHz |
12-17 dB |
No |
No |
NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA) |
|
346B Noise Source, 10 MHz to 18 GHz, nominal ENR 15 dB
10 MHz |
18 GHz |
14-16 dB |
No |
No |
NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA) |
|
R347B Millimeter-Wave Noise Source, R-band, 26.5 to 40 GHz
26.5 GHz |
40 GHz |
10-13 dB |
No |
No |
NFA, X-Series (PXA, MXA) |
|
Q347B Millimeter-Wave Noise Source, Q-band, 33 to 50 GHz
33 GHz |
50 GHz |
6-13 dB |
No |
No |
NFA, X-Series (PXA, MXA) |
|
346CK40 Noise Source, 1 GHz up to 40 GHz
1 GHz |
40 GHz |
5 – 14 dB |
No |
No |
NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA) |
|
346CK01 Noise Source, 1 GHz up to 50 GHz
1 GHz |
50 GHz |
21 dB |
No |
No |
NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA) |
|
N2002A Noise Source Test Set, 10 MHz to 26.5 GHz
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|