Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

select products to compare

12 of 12 product matches

Sort:
Product Minimum Frequency Range Maximum Frequency Range Excess Noise Ratio (ENR) ENR Automatic Download Temperature Compensation Works with
U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB 10 MHz 26.5 GHz 12-17 dB Yes Yes NFA, ESA-E Series, PSA-Series, X-Series (PXA, MXA, EXA, CXA)
346A Noise Source, 10 MHz to 18 GHz, nominal ENR 6 dB 346A Noise Source, 10 MHz to 18 GHz, nominal ENR 6 dB 10 MHz 18 GHz 5-7 dB No No NFA, ESA-E Series, PNA-X , PSA Series, X-Series (PXA, MXA, EXA, CXA)
N4000A SNS Series Noise Source 10 MHz to 18 GHz (ENR 6 dB) N4000A SNS Series Noise Source 10 MHz to 18 GHz (ENR 6 dB) 10 MHz 18 GHz 4.6-6.5 dB Yes Yes NFA, ESA-E Series, X-Series (PXA, MXA, EXA, CXA) 
N4001A SNS Series Noise Source 10 MHz to 18 GHz (ENR 15 dB) N4001A SNS Series Noise Source 10 MHz to 18 GHz (ENR 15 dB) 10 MHz 18 GHz 14-16 dB Yes Yes NFA, ESA-E Series, X-Series (PXA, MXA, EXA, CXA)  
N4002A SNS Series Noise Source 10 MHz to 26.5 GHz (ENR 15 dB) N4002A SNS Series Noise Source 10 MHz to 26.5 GHz (ENR 15 dB) 10 MHz 26 GHz 12-17 dB Yes Yes NFA, ESA-E Series, X-Series (PXA, MXA, EXA, CXA)
346C Noise Source, 10 MHz to 26.5 GHz 346C Noise Source, 10 MHz to 26.5 GHz 10 MHz 26 GHz 12-17 dB No No NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA)
346B Noise Source, 10 MHz to 18 GHz, nominal ENR 15 dB 346B Noise Source, 10 MHz to 18 GHz, nominal ENR 15 dB 10 MHz 18 GHz 14-16 dB No No NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA)
R347B Millimeter-Wave Noise Source, R-band, 26.5 to 40 GHz R347B Millimeter-Wave Noise Source, R-band, 26.5 to 40 GHz

Base Price: RM 21,106

How to Buy or Rent

26.5 GHz 40 GHz 10-13 dB No No NFA, X-Series (PXA, MXA)  
Q347B Millimeter-Wave Noise Source, Q-band, 33 to 50 GHz Q347B Millimeter-Wave Noise Source, Q-band, 33 to 50 GHz

Base Price: RM 25,719

How to Buy or Rent

33 GHz 50 GHz 6-13 dB No No NFA, X-Series (PXA, MXA)
346CK40 Noise Source, 1 GHz up to 40 GHz 346CK40 Noise Source, 1 GHz up to 40 GHz

Base Price: Based on Configuration

How to Buy or Rent

1 GHz 40 GHz 5 – 14 dB No No NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA)
346CK01 Noise Source, 1 GHz up to 50 GHz 346CK01 Noise Source, 1 GHz up to 50 GHz

Base Price: RM 25,698

How to Buy or Rent

1 GHz 50 GHz 21 dB No No NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA)
N2002A Noise Source Test Set, 10 MHz to 26.5 GHz N2002A Noise Source Test Set, 10 MHz to 26.5 GHz

Base Price: RM 90,024

How to Buy or Rent

n/a n/a n/a n/a n/a n/a