Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Noise Sources

Noise Sources Designed to Meet Specific Needs

The Keysight 346, 347, SNS and USB Series of noise sources work in conjunction with the NFA Series noise-figure analyzers to make noise-figure measurements from 10 MHz to 50 GHz.

Noise Source Support
Y-Factor Instruments SNS Series 346 Series 347 Series USB Smart Noise Source
CXA X X X X
EXA X X X X
MXA X X X X
PXA X X X X
UXA X X X
NFA X X X X
M9391A PXIe Vector Signal Analyzers - X X X
M9393A PXIe Performance Vector Signal Analyzers - X X X
M9421A/M9410A/M9411A VXT PXIe Vector Transceivers - X X X
FieldFox Handheld Analyzers - X - -
Cold-Source Instruments
PNA-X - X - -
PXIe Vector Network Analyzers - X - -

For more information about noise source and noise figure measurement, please visit Noise Figure Analyzer & Noise Source

Compare All Noise Sources (12)

  • 346 Noise Source Family 346 Noise Source Family (5) 

    346 Noise Source Family

    • Broadband noise sources designed to cover most measurement applications with a range of frequencies, Excess Noise Ratio (ENR) and coaxial connector types
    • Available as a post-purchase upgrade

  • 347 Noise Source Family 347 Noise Source Family (2) 

    347 Noise Source Family

    • Broadband noise sources designed to cover high frequency waveguide measurement applications
    • Available as a post-purchase upgrade

  • SNS Series Noise Sources SNS Series Noise Sources (3) 

    SNS Series Noise Sources

    • Works in conjunction with the NFA Series of noise figure analyzers to simplify measurement set-up and improve accuracy and reliability, automatically downloading electronically stored calibration data
    • Available as a post-purchase upgrade

  • U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB (1) 

    U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB

    • USB smart noise source
    • 10 MHz to 26.5 GHz frequency range
    • Improve your setup time with automatic download and storage of ENR Data
       

  • N2002A Noise Source Test Set, 10 MHz to 26.5 GHz N2002A Noise Source Test Set, 10 MHz to 26.5 GHz (1) 

    N2002A Noise Source Test Set, 10 MHz to 26.5 GHz

    • Reduces noise figure uncertainty
    • Operates over a frequency range of 10 MHz to 26.5 GHz
    • Results traceable to national standard
    • Full calibration of all Keysight SNS and 346 noise sources

Related Industries & Technologies