Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued High Performance Infiniium Oscilloscopes and InfiniiMax 1130 Series Probing System

Discontinuance Notice: The Keysight Infiniium 54850 Series is discontinued as of 1 September, 2006. End of support life for these products will be 1 December 2011.
The Keysight DSO90000A Series oscilloscopes is the recommended replacement product Click here

The Infiniium 54850 Series high bandwidth oscilloscopes, combined with the InfiniiMax 1130 Series active probes deliver the highest performance end-to-end measurement system available. With bandwidths up to 7 GHz and up to 20 GSa/s sample rate on each channel, the 54850 Series are ideal for making signal integrity and jitter measurements for PCI Express, USB 2.0, Serial ATA, GbE and other high speed signaling standards.

The InfiniiMax active probes offer the highest performance available for measuring differential and single-ended signals, with flexible connectivity solutions for today's high-density ICs and circuit boards.

Infiniium analysis options such as 7 GHz enhanced bandwidth, serial data analysis with 8B/10B symbols, 2-jitter analysis packages, I2C and SPI decoding, ultra wide-band vector signal analysis, a variety of pre-compliance test packages and more allow you to customize your oscilloscope for your particular application.

Promotions and Special Offers for Oscilloscopes

  • 54855A Infiniium Oscilloscope [Obsolete] 54855A Infiniium Oscilloscope [Obsolete] 

    54855A Infiniium Oscilloscope [Obsolete]

    54855A Infiniium oscilloscope and InfiniiMax 1134A probing system, provides full real-time bandwidth of up to 6 GHz and is supported on every channel by the 20 GSa/s sample rate.

  • Option 008 54855A 7 GHz Enhanced Bandwidth Oscilloscope [Obsolete] Option 008 54855A 7 GHz Enhanced Bandwidth Oscilloscope [Obsolete] 

    Option 008 54855A 7 GHz Enhanced Bandwidth Oscilloscope [Obsolete]

    This 54855A Option 008 enhanced bandwidth software for the 54855A Infiniium oscilloscope allows you to adjust the 3 dB bandwidth of your scope to better meet your specific measurement needs.