Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Application-Specific Test Systems & Components

Ease system integration with Keysight System products and services. You can be sure you´re getting outstanding system-ready instruments, open software, and PC-standard I/O that give you the freedom to choose the best tools for your test, and the assurance that they´ll work together, every time.

  • Aerospace & Defense ATE Systems and Services Aerospace & Defense ATE Systems and Services 

    Aerospace & Defense ATE Systems and Services

    You can benefit from applying the expertise of the world leader in measurement science and test applications to your Automated Test Equipment (ATE) needs.

  • Automotive Ethernet Automotive Ethernet 

    Automotive Ethernet

    • Provides rapid and automated testing of automotive Ethernet
    • Covers BroadR-Reach V3.2, IEEE 802.bw (100Base-T1) and IEEE 802.3bp (1000Base-T1) test requirements
    • Complete set of hardware, software and accessories for 100% test coverage

  • Automotive Radar Solutions Automotive Radar Solutions 

    Automotive Radar Solutions

    • mmWave wideband signal analysis and generation across 24 GHz, 77 GHz and 79 GHz
    • Maximum 5 GHz bandwidth for automotive radar transmitter and receiver tests

  • Radio Test Solutions Radio Test Solutions 

    Radio Test Solutions

    • Accelerate time to market by quickly characterizing analog/digital modulation qualities
    • Simplify troubleshooting with multi-measurement instrument screen
    • Maximize test result confidence with the highest measurement accuracies

  • Dedicated Short Range Communications (DSRC) Solutions Dedicated Short Range Communications (DSRC) Solutions 

    Dedicated Short Range Communications (DSRC) Solutions

    Covers all CoC Test Cases in single , integrated PXI frame

    • 802.11p
    • IEEE1609.3
    • IEEE1609.4
    • IEEE1609.2
    • J2945/1

  • Automotive Electronics Functional Test Systems Automotive Electronics Functional Test Systems 

    Automotive Electronics Functional Test Systems

    Accelerate functional test deployment using Keysight's automotive functional ECM electronic test systems.

  • Lightwave Test Systems Lightwave Test Systems 

    Lightwave Test Systems

    Optimize optical networks using Keysight's optical amplifier test, passive component test, optical switch test and SONET-compliant jitter measurement.

  • Self-Discharge Measurement Solutions Self-Discharge Measurement Solutions 

    Self-Discharge Measurement Solutions

    • Directly measure Li-Ion cell self-discharge current
    • Get results in as little as 1-2 hours instead of weeks or months
    • Reduce design cycle time, improve time-to-market.
    • Cell manufacturers gain dramatic reductions in work-in-process inventory.

  • BT2200 Charge-Discharge Platform BT2200 Charge-Discharge Platform 

    BT2200 Charge-Discharge Platform

    • Cost-effective, easily configurable Li-Ion cell charge-discharge.
    • Modular configurations from 6A to 200A, 8 to 256 channels.
    • Supports cell forming on small & large capacity cells.

  • E8707A Radar Target Simulator E8707A Radar Target Simulator 

    E8707A Radar Target Simulator

    • Simulates automotive radar targets in the 76-77 GHz range
    • Scalable and configurable with full range of 10-450 m or two fixed ranges
    • Minimum physical distance of 1 m between simulator and DUT, saving floor space

  • E8708A Radar Target Simulator 76 GHz to 81 GHz E8708A Radar Target Simulator 76 GHz to 81 GHz 

    E8708A Radar Target Simulator 76 GHz to 81 GHz

    • 76 GHz to 81 Ghz, 4 GHz BW
    • Range simulation, 4m to 300m
    • Doppler simulation, + / - 360 km/h
    • Built-in average power and occupied bandwidth measurement

  • General Purpose Functional Test Systems General Purpose Functional Test Systems 

    General Purpose Functional Test Systems

    Improve your cost-of-test and development time with flexible, scalable and plug & play system solutions

Test System Components & Software [Discontinued]
Support information for discontinued test system products...