Discontinued Logic Analyzers Accessories
Product support information for your discontinued and obsolete Logic Analyzer Accessories.
-
16500L 10Base-2 LAN Interface Module [Obsolete]
16500L 10Base-2 LAN Interface Module [Obsolete]
Bring logic analysis to your computer with the Agilenta 16500L interface module...
-
16500H 10Base-T Interface Module [Obsolete]
16500H 10Base-T Interface Module [Obsolete]
Bring logic analysis to your computer with the Keysight 16500H interface module. It connects the 16500B mainframe...
-
16535A MultiProbe Control Module [Obsolete]
16535A MultiProbe Control Module [Obsolete]
The Keysight multiProbe system makes it possible to connect scope probes to hundreds of nodes simultaneously...
-
E8116A Preprocessor Interface for Motorola CPU32 [Obsolete]
E8116A Preprocessor Interface for Motorola CPU32 [Obsolete]
The HP E8116A preprocessor interface allows easy connection of an HP logic analyzer to your Motorola CPU32...
-
E8118A Preprocessor Interface for Motorola CPU32 [Obsolete]
E8118A Preprocessor Interface for Motorola CPU32 [Obsolete]
TheKeysight E8118A preprocessor interface allows easy connection of an HP logic analyzer to your Motorola CPU32 target...
-
E2487C Analysis Probe [Obsolete]
E2487C Analysis Probe [Obsolete]
The Keysight E2487C for Intel Celeron™, Pentium® II, III, and Pentium II, III, Xeon™, with its transaction tracker and inverse assembler allows you to easily trace the operation of your system.
-
E2494S Analysis Probe for the Pentium® II Mobile... [Obsolete]
E2494S Analysis Probe for the Pentium® II Mobile... [Obsolete]
The Keysight E2494S includes the Probe Adapter (E2494A) and Analysis Probe (E2487C) which link to the 16700A or 16702A...
-
E5337A PQFP Adapter for 80960J-Series, 132-Pin [Obsolete]
E5337A PQFP Adapter for 80960J-Series, 132-Pin [Obsolete]
The Keysight Technologies E5337A provides an easy way to connect a Keysight logic analyzer analysis probe...
-
E9638A Low Mass Probe to BNC (m) Adapter [Obsolete]
E9638A Low Mass Probe to BNC (m) Adapter [Obsolete]
The Keysight E9638A probe tip to BNC (m) adapter provides a direct connection from the probe tip to a 50 Ohm BNC male adapter...
-
10085A 16-Channel Logic Probe and Termination Adapter [Obsolete]
10085A 16-Channel Logic Probe and Termination Adapter [Obsolete]
The Keysight 10085A logic probe and termination adapter is for use with the 54621D, 54622D and 54645D Mixed Signal Oscilloscopes...
-
1182B Testmobile Instrument Cart [Obsolete]
1182B Testmobile Instrument Cart [Obsolete]
The Keysight 1182B provides convenient mobility of test equipment.
-
10466A TRI-STATE TTL/3.3V - uses 10474A Lead Set [Obsolete]
10466A TRI-STATE TTL/3.3V - uses 10474A Lead Set [Obsolete]
Keysight 10466A 8-Channel Tri-State TTL/3.3V Data Pod for 1670G-Series Benchtop Logic Analyzer Option 004 Pattern Ggenerator.
-
B4600B System Performance Analysis Tool Set [Obsolete]
B4600B System Performance Analysis Tool Set [Obsolete]
The Keysight B4600B system performance analysis (SPA) tool set profiles your entire system at all levels of abstraction...
-
B4620B Source Correlation Tool Set [Obsolete]
B4620B Source Correlation Tool Set [Obsolete]
The Keysight B4620B source correlation tool set correlates the logic analyzer trace with the high-level source...
-
FSI-60026 PCI 5v Analysis Probe [Obsolete]
FSI-60026 PCI 5v Analysis Probe [Obsolete]
This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.