Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Discontinued 54500-Series Oscilloscopes

This page provides product information for discontinued and obsolete Oscilloscopes, 54500 Series.

  • 54520A 2-Channel, 1GSa/s Digitizing Oscilloscope [Obsolète] 54520A 2-Channel, 1GSa/s Digitizing Oscilloscope [Obsolète] 

    54520A 2-Channel, 1GSa/s Digitizing Oscilloscope [Obsolète]

    The Keysight 54520A state of the art, 500 MHz realtime oscilloscopes have the extra performance and features that you need to get an accurate view of the high frequency signals you encounter...

  • 54520C 2-Channel, 1 GSa/s Color Digitizing Oscilloscope (Obsolete) [Obsolète] 54520C 2-Channel, 1 GSa/s Color Digitizing Oscilloscope (Obsolete) [Obsolète] 

    54520C 2-Channel, 1 GSa/s Color Digitizing Oscilloscope (Obsolete) [Obsolète]

    The Keysight 54520C 500 MHz realtime oscilloscopes have the extra performance and features that you need to get an accurate view of the high frequency signals you encounter,

  • 54522A 2-Channel, 2 GSa/s Digitizing Oscilloscope [Obsolète] 54522A 2-Channel, 2 GSa/s Digitizing Oscilloscope [Obsolète] 

    54522A 2-Channel, 2 GSa/s Digitizing Oscilloscope [Obsolète]

    The Keysight 54522A 500 MHz realtime oscilloscopes have the extra performance and features that you need to get an accurate view of the high frequency signals you encounter...

  • 54522C 2 Channel 2 GSa/s Color Digitizing Oscilloscope (Obsolete) [Obsolète] 54522C 2 Channel 2 GSa/s Color Digitizing Oscilloscope (Obsolete) [Obsolète] 

    54522C 2 Channel 2 GSa/s Color Digitizing Oscilloscope (Obsolete) [Obsolète]

    The Keysight 54522C 500 MHz realtime oscilloscopes have the extra performance and features that you need to get an accurate view of the high frequency signals you encounter...

  • 54540A 4-Channel, 500 MSa/s Digitizing Oscilloscope (Obsolete) [Obsolète] 54540A 4-Channel, 500 MSa/s Digitizing Oscilloscope (Obsolete) [Obsolète] 

    54540A 4-Channel, 500 MSa/s Digitizing Oscilloscope (Obsolete) [Obsolète]

    The Keysight 54540A 500 MHz realtime oscilloscopes have the extra performance and features that you need to get an accurate view of the high frequency signals you encounter...

  • 54540C 4 Channel 500 MSa Color Digitizing Oscilloscope (Obsolete) [Obsolète] 54540C 4 Channel 500 MSa Color Digitizing Oscilloscope (Obsolete) [Obsolète] 

    54540C 4 Channel 500 MSa Color Digitizing Oscilloscope (Obsolete) [Obsolète]

    The Keysight 54540C 500 MHz realtime oscilloscopes have the extra performance and features that you need to get an accurate view of the high frequency signals you encounter...

  • 54542A 4-Channel, 2 GSa/s Digitizing Oscilloscope (Obsolete) [Obsolète] 54542A 4-Channel, 2 GSa/s Digitizing Oscilloscope (Obsolete) [Obsolète] 

    54542A 4-Channel, 2 GSa/s Digitizing Oscilloscope (Obsolete) [Obsolète]

    The Keysight 54542A 500 MHz realtime oscilloscopes have the extra performance and features that you need to get an accurate view of the high frequency signals you encounter...

  • 54542C 4 Channel, 2 GSa/s Color Digitizing Oscilloscope [Obsolète] 54542C 4 Channel, 2 GSa/s Color Digitizing Oscilloscope [Obsolète] 

    54542C 4 Channel, 2 GSa/s Color Digitizing Oscilloscope [Obsolète]

    These state of the art 500 MHz realtime oscilloscopes have the extra performance and features that you need to get an accurate view of the high frequency signals you encounter...

  • 54501A 100 MHz Digitizing Oscilloscope [Obsolète] 54501A 100 MHz Digitizing Oscilloscope [Obsolète] 

    54501A 100 MHz Digitizing Oscilloscope [Obsolète]

    product is no longer supported. See replacement info here.