Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Discontinued and Obsolete Data Generator / Analyzer Platform Products and Accessories

This page provides additonal information for discontinued and obsolete Keysight Data Generator / Analyzer Platform products and accessories.

  • 80000 Data Generator System [Obsoleto] 80000 Data Generator System [Obsoleto] 

    80000 Data Generator System [Obsoleto]

    Data sheet of the Keysight 80000 Data Generator System

  • E4805A Central Clock 667 MHz for E48xxA Systems [Obsoleto] E4805A Central Clock 667 MHz for E48xxA Systems [Obsoleto] 

    E4805A Central Clock 667 MHz for E48xxA Systems [Obsoleto]

    Keysight E4805A Central Clock 667 MHz for E48xxA Systems

  • E4829B Parallel Cell/Traffic Generator and Analyzer System [Obsoleto] E4829B Parallel Cell/Traffic Generator and Analyzer System [Obsoleto] 

    E4829B Parallel Cell/Traffic Generator and Analyzer System [Obsoleto]

    Keysight E4829B Parallel Cell/Traffic Generator and Analyzer

  • E4859A Serial Cell Generator and Analyzer System [Obsoleto] E4859A Serial Cell Generator and Analyzer System [Obsoleto] 

    E4859A Serial Cell Generator and Analyzer System [Obsoleto]

    Keysight E4859A Seriell Cell Generator & Analyzer System

  • E4874A Characterization Software Components [Obsoleto] E4874A Characterization Software Components [Obsoleto] 

    E4874A Characterization Software Components [Obsoleto]

    Keysight E4874A Characterization software components.

  • 81104A Pulse Pattern Generator, 80 MHz [Obsoleto] 81104A Pulse Pattern Generator, 80 MHz [Obsoleto] 

    81104A Pulse Pattern Generator, 80 MHz [Obsoleto]

    Building on the 81101A's capabilities, the Keysight 81104A extends the frequency and adds RZ/NRZ pattern capability up to 16 kbit per channel.

  • 81110A Pulse Pattern Generator, 165/330 MHz [Ya no se fabrica] 81110A Pulse Pattern Generator, 165/330 MHz [Ya no se fabrica] 

    81110A Pulse Pattern Generator, 165/330 MHz [Ya no se fabrica]

    • 165 MHz single-/dual-channel Pulse Pattern Generator
    • Replaces the Keysight 8110A
    • Better performance for less money

  • 81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Ya no se fabrica] 81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Ya no se fabrica] 

    81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Ya no se fabrica]

    • 400/660 MHz / 1.32Gbit/s precision single-/dual-channel Pulse Data Generator
    • Offers better delay than the 81110A.
    • Offers better width accuracy than the 81110A

  • 81200 Data Generator/Analyzer Platform [Ya no se fabrica] 81200 Data Generator/Analyzer Platform [Ya no se fabrica] 

    81200 Data Generator/Analyzer Platform [Ya no se fabrica]

    Data sheet for the Keysight 81200 data generator/analyzer platform ( E4840A, E4849A and E48xxA modules)

  • 81250 13.5 Gb/s ParBERT  Modules (N4872A, N4873A) [Ya no se fabrica] 81250 13.5 Gb/s ParBERT Modules (N4872A, N4873A) [Ya no se fabrica] 

    81250 13.5 Gb/s ParBERT Modules (N4872A, N4873A) [Ya no se fabrica]

    • For testing: digital I/O ports on AISCSs, modules, and subsystems 
    • For use with PCIe, SATA, Firewire amongst others
    • Data range: 620 Mb/s to 13.5 Gb/s
    • Differential and single-ended inputs or outputs
    • Delay control input for jitter generation during RX test

  • 81250 3.35 Gb/s ParBERT Modules (E4861B, E4862B, E4863B) [Ya no se fabrica] 81250 3.35 Gb/s ParBERT Modules (E4861B, E4862B, E4863B) [Ya no se fabrica] 

    81250 3.35 Gb/s ParBERT Modules (E4861B, E4862B, E4863B) [Ya no se fabrica]

    • For testing digital I/O ports on AISCSs , modules, and subsystems
    • In accordance with IEEE802.3ea (10GbE standard, XAUI interface)
    • Bit rates of 21 Mb/s up to 3.35 Gb/s
    • Differential and single-ended inputs or outputs

  • 81250 7 Gb/s ParBERT Modules (N4874A, N4875A) [Ya no se fabrica] 81250 7 Gb/s ParBERT Modules (N4874A, N4875A) [Ya no se fabrica] 

    81250 7 Gb/s ParBERT Modules (N4874A, N4875A) [Ya no se fabrica]

    • For testing digital I/O ports on AISCSs , modules, and subsystems
    • For use with PCIe, SATA, Firewire amongst others
    • Data Range: 620 Mb/s to 7 Gb/s
    • Differential and single-ended inputs or outputs
    • Delay control input for jitter generation during RX test

  • N2102B PXIT Pattern Generator [Ya no se fabrica] N2102B PXIT Pattern Generator [Ya no se fabrica] 

    N2102B PXIT Pattern Generator [Ya no se fabrica]

    • 2-slot module generating a number of low jitter patterns at rates up to 10.3125 Gb/s.
    • Enables complete coverage from 622 Mb/s to 10.3125 Gb/s
    • Improved jitter & transition times.

  • N4973A PRBS Generator 22 Gb/s [Obsoleto] N4973A PRBS Generator 22 Gb/s [Obsoleto] 

    N4973A PRBS Generator 22 Gb/s [Obsoleto]

    • Operation from 11 to 22 Gb/s
    • Three selectable output pattern lengths
    • Ultra-low jitter, 400 fs rms