Discontinued and Obsolete Pulse, Pattern Generator Products and Accessories
This page provides additonal information for discontinued and obsolete Keysight pulse, pattern generator products and accessories.
-
8110A Pulse Pattern Generator, 150 MHz [Obsolete]
8110A Pulse Pattern Generator, 150 MHz [Obsolete]
Overview of the Keysight 8110A 150 MHz pulse pattern generator and its modules.
-
8112A 50 MHz Pulse Generator [Obsolete]
8112A 50 MHz Pulse Generator [Obsolete]
8112A - a fully programmable 50 MHz pulse generator
-
81110A Pulse Pattern Generator, 165/330 MHz [Discontinued]
81110A Pulse Pattern Generator, 165/330 MHz [Discontinued]
- 165 MHz single-/dual-channel Pulse Pattern Generator
- Replaces the Keysight 8110A
- Better performance for less money
-
8130A High-Speed Pulse Generator, 300 MHz [Obsolete]
8130A High-Speed Pulse Generator, 300 MHz [Obsolete]
8130A - a fully programmable 300 MHz pulse generator
-
81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Discontinued]
81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Discontinued]
- 400/660 MHz / 1.32Gbit/s precision single-/dual-channel Pulse Data Generator
- Offers better delay than the 81110A.
- Offers better width accuracy than the 81110A
-
8131A High-Speed Pulse Generator, 500 MHz [Obsolete]
8131A High-Speed Pulse Generator, 500 MHz [Obsolete]
8131A - a fully programmable 500 MHz pulse generator
-
81180B 4.6 GSa/s Arbitrary Waveform Generator [Discontinued]
81180B 4.6 GSa/s Arbitrary Waveform Generator [Discontinued]
- Keysight's 81180B arbitrary waveform generator
- Combines high quality signals up to 1.5 GHz frequency and 12-bit vertical resolution for complex real-world signals.
-
8133A Pulse Generator, 3 GHz [Obsolete]
8133A Pulse Generator, 3 GHz [Obsolete]
The Keysight 8133A Pulse Generator makes an outstanding contribution through high resolution, very low jitter, and very fast linear transitions.
-
15436A Multi-Channel Kit for three 8133A [Obsolete]
15436A Multi-Channel Kit for three 8133A [Obsolete]
Keysight 15436A Multi-Channel Kit for three 8133As
-
15439A Multi-Channel Kit for two 8133A [Obsolete]
15439A Multi-Channel Kit for two 8133A [Obsolete]
Keysight 15439A Multi-Channel Kit for two 8133As
-
81141A Series High-Speed Serial Pulse Data Generators, 7 (81141A) and 13 GHz (81142A) [Obsolete]
81141A Series High-Speed Serial Pulse Data Generators, 7 (81141A) and 13 GHz (81142A) [Obsolete]
Keep pace with faster and more complex digital transmission systems with the 7 and 13 GHz serial Pulse Data Generators
-
8114A High Power Pulse Generator, 100 V / 2 A [Obsolete]
8114A High Power Pulse Generator, 100 V / 2 A [Obsolete]
Overview of the Keysight 8114A 100 V / 2 A High Power Pulse Generator.
-
81101A Pulse Generator, 50 MHz [Obsolete]
81101A Pulse Generator, 50 MHz [Obsolete]
The Keysight 81101A 50 MHz single-channel Pulse Generator is the low-end of the 81100 family.
-
81104A Pulse Pattern Generator, 80 MHz [Obsolete]
81104A Pulse Pattern Generator, 80 MHz [Obsolete]
Building on the 81101A's capabilities, the Keysight 81104A extends the frequency and adds RZ/NRZ pattern capability up to 16 kbit per channel.
-
N4971A Pattern Generator 13 Gb/s [Obsolete]
N4971A Pattern Generator 13 Gb/s [Obsolete]
- Operation from 1 to 13 Gb/s
- Store user generated patterns up to 24 Mb
- Library of PRBS and several common telecom test patterns
- Transparent jitter pass-through
-
N4970A PRBS Generator 10 Gb/s [Discontinued]
N4970A PRBS Generator 10 Gb/s [Discontinued]
The N4970A PRBS Generator 10 Gb/s is a wideband PRBS generator with a fixed-rate internal clock but is also capable of operating from 0.05 to 12.5 Gb/s with an external clock.
-
N4973A PRBS Generator 22 Gb/s [Obsolete]
N4973A PRBS Generator 22 Gb/s [Obsolete]
- Operation from 11 to 22 Gb/s
- Three selectable output pattern lengths
- Ultra-low jitter, 400 fs rms
-
N4975A PRBS Generator 56 Gb/s [Discontinued]
N4975A PRBS Generator 56 Gb/s [Discontinued]
- Operates at 56 Gb/s or from 39.8 to 56 Gb/s with external clock source
- Three selectable patterns
- Self-contained PRBS generator
-
Built-in quarter-rate clock source (14.0 GHz)