Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued and Obsolete Pulse, Pattern Generator Products and Accessories

This page provides additonal information for discontinued and obsolete Keysight pulse, pattern generator products and accessories.

  • 8110A Pulse Pattern Generator, 150 MHz  [Désuet] 8110A Pulse Pattern Generator, 150 MHz [Désuet] 

    8110A Pulse Pattern Generator, 150 MHz [Désuet]

    Overview of the Keysight 8110A 150 MHz pulse pattern generator and its modules.

  • 8112A 50 MHz Pulse Generator [Désuet] 8112A 50 MHz Pulse Generator [Désuet] 

    8112A 50 MHz Pulse Generator [Désuet]

    8112A - a fully programmable 50 MHz pulse generator

  • 81110A Pulse Pattern Generator, 165/330 MHz [Arrêté] 81110A Pulse Pattern Generator, 165/330 MHz [Arrêté] 

    81110A Pulse Pattern Generator, 165/330 MHz [Arrêté]

    • 165 MHz single-/dual-channel Pulse Pattern Generator
    • Replaces the Keysight 8110A
    • Better performance for less money

  • 8130A High-Speed Pulse Generator, 300 MHz [Désuet] 8130A High-Speed Pulse Generator, 300 MHz [Désuet] 

    8130A High-Speed Pulse Generator, 300 MHz [Désuet]

    8130A - a fully programmable 300 MHz pulse generator

  • 81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Arrêté] 81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Arrêté] 

    81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Arrêté]

    • 400/660 MHz / 1.32Gbit/s precision single-/dual-channel Pulse Data Generator
    • Offers better delay than the 81110A.
    • Offers better width accuracy than the 81110A

  • 8131A High-Speed Pulse Generator, 500 MHz [Désuet] 8131A High-Speed Pulse Generator, 500 MHz [Désuet] 

    8131A High-Speed Pulse Generator, 500 MHz [Désuet]

    8131A - a fully programmable 500 MHz pulse generator

  • 81180B 4.6 GSa/s Arbitrary Waveform Generator [Arrêté] 81180B 4.6 GSa/s Arbitrary Waveform Generator [Arrêté] 

    81180B 4.6 GSa/s Arbitrary Waveform Generator [Arrêté]

    • Keysight's 81180B arbitrary waveform generator
    • Combines high quality signals up to 1.5 GHz frequency and 12-bit vertical resolution for complex real-world signals.

  • 8133A Pulse Generator, 3 GHz [Désuet] 8133A Pulse Generator, 3 GHz [Désuet] 

    8133A Pulse Generator, 3 GHz [Désuet]

    The Keysight 8133A Pulse Generator makes an outstanding contribution through high resolution, very low jitter, and very fast linear transitions.

  • 15104A Pulse Adder/Splitter [Désuet] 15104A Pulse Adder/Splitter [Désuet] 

    15104A Pulse Adder/Splitter [Désuet]

    Keysight 15104A Pulse Adder/Splitter

  • 15115A Splitter-Inverter [Désuet] 15115A Splitter-Inverter [Désuet] 

    15115A Splitter-Inverter [Désuet]

    Keysight 15115A Splitter-Inverter

  • 15116A Pulse Inverter [Désuet] 15116A Pulse Inverter [Désuet] 

    15116A Pulse Inverter [Désuet]

    Keysight 15116A Pulse Inverter

  • 15436A Multi-Channel Kit for three 8133A [Désuet] 15436A Multi-Channel Kit for three 8133A [Désuet] 

    15436A Multi-Channel Kit for three 8133A [Désuet]

    Keysight 15436A Multi-Channel Kit for three 8133As

  • 15439A Multi-Channel Kit for two 8133A [Désuet] 15439A Multi-Channel Kit for two 8133A [Désuet] 

    15439A Multi-Channel Kit for two 8133A [Désuet]

    Keysight 15439A Multi-Channel Kit for two 8133As

  • 81141A Series High-Speed Serial Pulse Data Generators, 7 (81141A) and 13 GHz (81142A) [Désuet] 81141A Series High-Speed Serial Pulse Data Generators, 7 (81141A) and 13 GHz (81142A) [Désuet] 

    81141A Series High-Speed Serial Pulse Data Generators, 7 (81141A) and 13 GHz (81142A) [Désuet]

    Keep pace with faster and more complex digital transmission systems with the 7 and 13 GHz serial Pulse Data Generators

  • 8114A High Power Pulse Generator, 100 V  /  2 A [Désuet] 8114A High Power Pulse Generator, 100 V / 2 A [Désuet] 

    8114A High Power Pulse Generator, 100 V / 2 A [Désuet]

    Overview of the Keysight 8114A 100 V / 2 A High Power Pulse Generator.

  • 81101A Pulse Generator, 50 MHz [Désuet] 81101A Pulse Generator, 50 MHz [Désuet] 

    81101A Pulse Generator, 50 MHz [Désuet]

    The Keysight 81101A 50 MHz single-channel Pulse Generator is the low-end of the 81100 family.

  • 81104A Pulse Pattern Generator, 80 MHz [Désuet] 81104A Pulse Pattern Generator, 80 MHz [Désuet] 

    81104A Pulse Pattern Generator, 80 MHz [Désuet]

    Building on the 81101A's capabilities, the Keysight 81104A extends the frequency and adds RZ/NRZ pattern capability up to 16 kbit per channel.

  • N4971A Pattern Generator 13 Gb/s [Désuet] N4971A Pattern Generator 13 Gb/s [Désuet] 

    N4971A Pattern Generator 13 Gb/s [Désuet]

    • Operation from 1 to 13 Gb/s
    • Store user generated patterns up to 24 Mb
    • Library of PRBS and several common telecom test patterns
    • Transparent jitter pass-through

  • N4970A PRBS Generator 10 Gb/s [Arrêté] N4970A PRBS Generator 10 Gb/s [Arrêté] 

    N4970A PRBS Generator 10 Gb/s [Arrêté]

    The N4970A PRBS Generator 10 Gb/s is a wideband PRBS generator with a fixed-rate internal clock but is also capable of operating from 0.05 to 12.5 Gb/s with an external clock.

  • N4973A PRBS Generator 22 Gb/s [Désuet] N4973A PRBS Generator 22 Gb/s [Désuet] 

    N4973A PRBS Generator 22 Gb/s [Désuet]

    • Operation from 11 to 22 Gb/s
    • Three selectable output pattern lengths
    • Ultra-low jitter, 400 fs rms

  • N4975A PRBS Generator 56 Gb/s [Arrêté] N4975A PRBS Generator 56 Gb/s [Arrêté] 

    N4975A PRBS Generator 56 Gb/s [Arrêté]

    • Operates at 56 Gb/s or from 39.8 to 56 Gb/s with external clock source
    • Three selectable patterns
    • Self-contained PRBS generator
    • Built-in quarter-rate clock source (14.0 GHz)