Wireless Test Managers
Keysight's Wireless Test Manager software makes it quick and easy to automate and optimize wireless device calibration and test. The Wireless Test Manager supports the popular wireless technologies, runs on a Windows PC, and supports Keysight test system hardware. Features include ready-to-use tests, test plans, test sequencing, Visual Basic 6 or Visual Basic .NET test development (using customer-supplied Visual Basic 6 or Visual Basic .NET software) and custom application development utilities. (Test development platform is dependent on Wireless Test Manager product selection.)
Windows, Visual Basic and Visual Studio are U.S. registered trademarks of Microsoft Corporation.
Learn more about Keysight Wireless Network Emulators
Compare All Wireless Test Managers (8)
Find Wireless Test Platform Software
-
E6567E cdma2000®/1xEV-DO/LTE Wireless Test Manager [Discontinued] (1)
E6567E cdma2000®/1xEV-DO/LTE Wireless Test Manager [Discontinued]
E6567E cdma2000/1xEV-DO/LTE wireless test manager
-
E6567F cdma2000®/1xEV-DO/LTE Wireless Test Manager [Discontinued] (1)
E6567F cdma2000®/1xEV-DO/LTE Wireless Test Manager [Discontinued]
- PC based software which supports LTE/LTE-A with UXM and cdma2000/1xEV-DO with 8960
- Automation of RF measurements based on 3GPP specification
- Easy to integrate test plans with pre-defined test steps without any programming
-
E6568E 2G/3G/LTE Wireless Test Manager [Discontinued] (1)
E6568E 2G/3G/LTE Wireless Test Manager [Discontinued]
E6568E 2G/3G/LTE wireless test manager
-
E6568F UMTS/HSPA/LTE/LTE-A Wireless Test Manager [Discontinued] (1)
E6568F UMTS/HSPA/LTE/LTE-A Wireless Test Manager [Discontinued]
- PC based software which supports LTE/LTE-A and UMTS/HSPA testing with E7515A and E5515E
- Automation of RF measurements based on 3GPP specification
- Easy to integrate test plans with pre-defined test steps without any programming
-
E6569E Wireless Test Manager Suite [Discontinued] (1)
E6569E Wireless Test Manager Suite [Discontinued]
E6569E includes a license and a security key for a single PC and the E6567E (cdma2000/1xEV-DO/LTE) and E6568E (2G/3G/LTE) Wireless Test Manager software.
-
E6569F Wireless Test Manager Suite [Discontinued] (1)
E6569F Wireless Test Manager Suite [Discontinued]
- WTM (Wireless Test Manager) suite provides transportable licenses for both E6567F and E6568F
- Test LTE/LTE-A, DC-HSDPA, HSPA+, HSPA, W-CDMA, GSM,GPRS,EGPRS, cdma2000 and 1xEV-DO
-
E6571E Wireless Test Manager Run-Time License [Discontinued] (1)
E6571E Wireless Test Manager Run-Time License [Discontinued]
E6571E Wireless Test Manager Run-Time License
-
E6571F Wireless Test Manager Run-Time License [Discontinued] (1)
E6571F Wireless Test Manager Run-Time License [Discontinued]
- WTM (Wireless Test Manager) run-time only provides transportable licenses for both E6567F and E6568F
- Test LTE/LTE-A, DC-HSDPA, HSPA+, HSPA, W-CDMA, GSM,GPRS,EGPRS, cdma2000 and 1xEV-DO
Wireless Test Managers [Discontinued]
Product support information for discontinued and obsolete Wireless Test Managers