Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Power Supplies for Mobile Phone Testing

Keysight 66300 series dc power supplies are optimized for the test needs of digital handsets, where the pulsed characteristics of phone battery drain and the need to optimize battery operating time create unique powering and measurement requirements. The E3600 series provides power for testing where fast transient sourcing and measurement are not required.

See Measurement Solution Example: Battery Current Drain Test

Power Supplies for Mobile Phone Testing
Series Photo Image Product Group Description
66300 Series Keysight 66300 Series Power Supply   45W, 100W, Mobile Communications DC Power Supplies, GPIB, Single and Dual Outputs These products are ideal for testing digital wireless communications products due to power output and instantaneous peak measurement capability.
E3610 Series
E3620 Series
E3630 Series
E3630 Series Power Supplies   Single and Multiple Output Bench Power Supplies Compact, low-cost, use on a bench supplies available with basic capabilities and one, two or three outputs.
E3630 Series
E3640 Series
Keysight E3600 Series Power Supply   0-50W, DC System Power Supplies, GPIB, Single and Multiple Outputs Basic and enhanced capabilities for benchtop and automated testing.
  • 14565B Device Characterization Software with Test Automation 14565B Device Characterization Software with Test Automation 

    14565B Device Characterization Software with Test Automation

    • Graphical interface
    • 3 modes of operation: waveform capture, data logging, CCDF statistical analysis
    • Measure text copy feature allows full export of data for use in other applications
       

  • Mobile Communications DC Sources (45 W, 100 W): 663xx Series Mobile Communications DC Sources (45 W, 100 W): 663xx Series 

    Mobile Communications DC Sources (45 W, 100 W): 663xx Series

    These products are ideal for testing digital wireless communications products due to power output and instantaneous peak measurement capability.