Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Frequency Counter Products

View Product Collection Details

Prices are subject to change without notice.

Select Features

3 of 13 product matches

Sort:
Product Inputs & Resolution Frequency range (optional) Measurements
53150A CW Microwave Frequency Counter, 20 GHz 53150A CW Microwave Frequency Counter, 20 GHz
Microwave frequency counter (2 channels), simultaneous power, resolution selectable from 1 Hz to 1 MHz 50 MHz to 20 GHz Simultaneous frequency and power measurements with analog peaking indicator
53151A CW Microwave Frequency Counter, 26.5 GHz 53151A CW Microwave Frequency Counter, 26.5 GHz
Microwave frequency counter (2 channels), simultaneous power, resolution selectable from 1 Hz to 1 MHz 50 MHz to 26.5 GHz Simultaneous frequency and power measurements with analog peaking indicator
53152A CW Microwave Frequency Counter, 46 GHz 53152A CW Microwave Frequency Counter, 46 GHz
Microwave frequency counter (2 channels), simultaneous power, resolution selectable from 1 Hz to 1 MHz 50 MHz to 46 GHz Simultaneous frequency and power measurements with analog peaking indicator