Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Frequency Counter Products

View Product Collection Details

Prices are subject to change without notice.

Select Features

3 of 13 product matches

Sort:
Product Inputs & Resolution Frequency range (optional) Measurements
53150A CW Microwave Frequency Counter, 20 GHz [Discontinued] 53150A CW Microwave Frequency Counter, 20 GHz [Discontinued]

Base Price: n/a

Microwave frequency counter (2 channels), simultaneous power, resolution selectable from 1 Hz to 1 MHz 50 MHz to 20 GHz Simultaneous frequency and power measurements with analog peaking indicator
53151A CW Microwave Frequency Counter, 26.5 GHz [Discontinued] 53151A CW Microwave Frequency Counter, 26.5 GHz [Discontinued]

Base Price: n/a

Microwave frequency counter (2 channels), simultaneous power, resolution selectable from 1 Hz to 1 MHz 50 MHz to 26.5 GHz Simultaneous frequency and power measurements with analog peaking indicator
53152A CW Microwave Frequency Counter, 46 GHz [Discontinued] 53152A CW Microwave Frequency Counter, 46 GHz [Discontinued]

Base Price: n/a

Microwave frequency counter (2 channels), simultaneous power, resolution selectable from 1 Hz to 1 MHz 50 MHz to 46 GHz Simultaneous frequency and power measurements with analog peaking indicator