Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Frequency Counter Products

View Product Collection Details

Prices are subject to change without notice.

Select Features

3 of 13 product matches

Sort:
Product Inputs & Resolution Frequency range (optional) Measurements
53147A Microwave Counter/Power Meter/DVM, 20 GHz 53147A Microwave Counter/Power Meter/DVM, 20 GHz
Microwave frequency counter (2 channels), power meter, DMM, resolution selectable from 1 Hz to 1 MHz 50 MHz to 20 GHz Simultaneous frequency and power measurements plus a DVM for up to +/- 50Vdc
53148A Microwave Frequency Counter/Power Meter/DVM, 26.5 GHz 53148A Microwave Frequency Counter/Power Meter/DVM, 26.5 GHz
Microwave frequency counter (2 channels), power meter, DMM, resolution selectable from 1 Hz to 1 MHz 50 MHz to 26.5 GHz Simultaneous frequency and power measurements plus a DVM for up to +/- 50Vdc
53149A Microwave Frequency Counter/Power Meter/DVM, 46 GHz 53149A Microwave Frequency Counter/Power Meter/DVM, 46 GHz
Microwave frequency counter (2 channels), power meter, DMM, resolution selectable from 1 Hz to 1 MHz 50 MHz to 46 GHz Simultaneous frequency and power measurements plus a DVM for up to +/- 50Vdc