SNS Noise Source Cables
This range of compatible cables enables the use of SNS noise sources with the X-Series Signal Analyzers, ESA Series spectrum analyzers, and NFA Series noise figure analyzers. These cables cover various lengths up to 20 feet, (6.1m). Both the 346 and 347 noise source families use a standard BNC cable.
For more information about noise source and noise figure measurement, please visit Noise Figure Analyzer & Noise Source
-
11730A Power Sensor / SNS Noise Source Cable (1.5m / 5 feet)
11730A Power Sensor / SNS Noise Source Cable (1.5m / 5 feet)
The Keysight 11730A/B/C/D/E cables are used with the N8480/8480 and E-series power sensors (except the E9320 family of peak and average sensors).
-
11730B Power Sensor / SNS Noise Source Cables (3 m/10 feet)
11730B Power Sensor / SNS Noise Source Cables (3 m/10 feet)
The Keysight 11730A/B/C/D/E cables are used with the N8480/8480 and E-series power sensors (except the E9320 family of peak and average sensors).
-
11730C Power Sensor / SNS Noise Source Cable (6.1m/20 feet)
11730C Power Sensor / SNS Noise Source Cable (6.1m/20 feet)
The Keysight 11730A/B/C/D/E cables are used with the N8480/8480 and E-series power sensors (except the E9320 family of peak and average sensors).