Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Power Meter & Power Sensor

View Product Collection Details

Prices are subject to change without notice.

Select Features

1 of 44 product matches

Sort:
Product Channels Power Range Frequency Range Speed Compatible Power Sensors / Power Meters Features Connector Type
N432A Thermistor Power Meter N432A Thermistor Power Meter 1 -30 dBm (1 uW) to +10 dBm (10 mW) 100 kHz to 18 GHz Up to 3 readings/sec 8478B and 478A • Measure average power Type-N (m)