Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

select products to compare

2 of 12 product matches

Sort:
Product Minimum Frequency Range Maximum Frequency Range Excess Noise Ratio (ENR) ENR Automatic Download Temperature Compensation Works with
R347B Millimeter-Wave Noise Source, R-band, 26.5 to 40 GHz R347B Millimeter-Wave Noise Source, R-band, 26.5 to 40 GHz 26.5 GHz 40 GHz 10-13 dB No No NFA, X-Series (PXA, MXA)  
Q347B Millimeter-Wave Noise Source, Q-band, 33 to 50 GHz Q347B Millimeter-Wave Noise Source, Q-band, 33 to 50 GHz 33 GHz 50 GHz 6-13 dB No No NFA, X-Series (PXA, MXA)