Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

select products to compare

5 of 12 product matches

Sort:
Product Minimum Frequency Range Maximum Frequency Range Excess Noise Ratio (ENR) ENR Automatic Download Temperature Compensation Works with
346A Noise Source, 10 MHz to 18 GHz, nominal ENR 6 dB 346A Noise Source, 10 MHz to 18 GHz, nominal ENR 6 dB 10 MHz 18 GHz 5-7 dB No No NFA, ESA-E Series, PNA-X , PSA Series, X-Series (PXA, MXA, EXA, CXA)
346C Noise Source, 10 MHz to 26.5 GHz 346C Noise Source, 10 MHz to 26.5 GHz 10 MHz 26 GHz 12-17 dB No No NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA)
346B Noise Source, 10 MHz to 18 GHz, nominal ENR 15 dB 346B Noise Source, 10 MHz to 18 GHz, nominal ENR 15 dB 10 MHz 18 GHz 14-16 dB No No NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA)
346CK40 Noise Source, 1 GHz up to 40 GHz 346CK40 Noise Source, 1 GHz up to 40 GHz 1 GHz 40 GHz 5 – 14 dB No No NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA)
346CK01 Noise Source, 1 GHz up to 50 GHz 346CK01 Noise Source, 1 GHz up to 50 GHz 1 GHz 50 GHz 21 dB No No NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA)