Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

NFA Series Noise Figure Analyzers

Optimize for noise figure using the NFA Series of high performance noise figure analyzers, which are designed to make fast, accurate, repeatable measurements. Key features include the simple user interface, graphical display, data storage, selectable bandwidths and on screen limit lines for pass/fail testing. With the NFA Series reliable measurements up to 40 GHz are now available in a single instrument.

Extend the NFA solution up to 110 GHz with special block downconverters

Compare All Noise Figure Analyzers (4)

  • N8976B Noise Figure Analyzer, Multi-touch, 10 MHz to 40 GHz N8976B Noise Figure Analyzer, Multi-touch, 10 MHz to 40 GHz (1) 

    N8976B Noise Figure Analyzer, Multi-touch, 10 MHz to 40 GHz

    • Frequency range 10 MHz to 40 GHz in a one-box solution
    • 2.4 mm (m) input connector
    • SNS series noise source compatibility: N4000A, N4001A, N4002A

  • N8975B Noise Figure Analyzer, Multi-touch, 10 MHz to 26.5 GHz N8975B Noise Figure Analyzer, Multi-touch, 10 MHz to 26.5 GHz (1) 

    N8975B Noise Figure Analyzer, Multi-touch, 10 MHz to 26.5 GHz

    • Frequency range 10 MHz to 26.5 GHz in a one-box solution
    • N-type (f) input connector
    • SNS series noise source compatibility: N4000A, N4001A, N4002A

  • N8974B Noise Figure Analyzer, Multi-touch, 10 MHz to 7 GHz N8974B Noise Figure Analyzer, Multi-touch, 10 MHz to 7 GHz (1) 

    N8974B Noise Figure Analyzer, Multi-touch, 10 MHz to 7 GHz

    • Frequency range 10 MHz to 7 GHz in a one-box solution
    • N-type (f) input connector
    • SNS series noise source compatibility: N4000A, N4001A, N4002A

  • N8973B Noise Figure Analyzer, Multi-touch, 10 MHz to 3.6 GHz N8973B Noise Figure Analyzer, Multi-touch, 10 MHz to 3.6 GHz (1) 

    N8973B Noise Figure Analyzer, Multi-touch, 10 MHz to 3.6 GHz

    • Frequency range 10 MHz to 3.6 GHz in a one-box solution
    • N-type (f) input connector
    • SNS series noise source compatibility: N4000A, N4001A, N4002A