Power Measurements You Can Rely On

The EPM and EPM-P series provide high-performance, programmable power meters for CW, average, and peak power measurements.

  • EPM series: measure average power over a range of -70 to 44 dBm and over the frequency range 9 kHz to 110 GHz.
  • EPM-P series: measure peak, average and time-gated power over a range of -65 to 20 dBm and up to 18 GHz using E932XA power sensors; provides complete pulse and statistical analysis with PC software via the GPIB or RS232.
  • A BenchVue software license (BV0007B) is included with EPM series meters. BenchVue makes it simple to connect, control instruments, and automate test sequences.

Find the Model That's Right for You

Already own one of these products? Visit Technical Support

Want help or have questions?