Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Power Meter & Power Sensor

View Product Collection Details

Prices are subject to change without notice.

Select Features

4 of 44 product matches

Sort:
Product Channels Power Range Frequency Range Speed Compatible Power Sensors / Power Meters Features Connector Type
N1913A EPM Series Single-Channel Power Meter N1913A EPM Series Single-Channel Power Meter 1 • U2000 Sensors -60 dBm to +44 dBm
• N8480 Sensors -70 dBm to +44 dBm
• 8480 Sensors -70 dBm to +44 dBm
• Q/R/V/W8486A Sensors -30 dBm to +20 dBm
• E441XA CW Sensors -70 dBm to +20 dBm
• E9300 Sensors -60 dBm to +44 dBm
• U2000 Sensors 9kHz to 24 GHz
• N8480 Sensors 100kHz to 50 GHz
• 8480 Sensors 10 MHz to 50 GHz
• Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz
• E441XA CW Sensors 10 MHz to 33 GHz
• E9300 Sensors 9 kHz to 24 GHz
Up to 400 readings / second • U2000 Series
• N8480 Series
• 8480 Series
• E4410A Series
• E9300 Series (E9320 Series NOT supported)
• Measure average power
• Easy to use keypad and color display
Several connector types are available, power sensors dependent
N1914A EPM Series Dual-Channel Power Meter N1914A EPM Series Dual-Channel Power Meter 2 • U2000 Sensors -60 dBm to +44 dBm
• N8480 Sensors -70 dBm to +44 dBm
• 8480 Sensors -70 dBm to +44 dBm
• Q/R/V/W8486A Sensors -30 dBm to +20 dBm
• E441XA CW Sensors -70 dBm to +20 dBm
• E9300 Sensors -60 dBm to +44 dBm
• U2000 Sensors 9kHz to 24 GHz
• N8480 Sensors 100kHz to 50 GHz
• 8480 Sensors 10 MHz to 50 GHz
• Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz
• E441XA CW Sensors 10 MHz to 33 GHz
• E9300 Sensors 9 kHz to 24 GHz
Up to 200 readings / second on each channel • U2000 Series
• N8480 Series
• 8480 Series
• E4410A Series
• E9300 Series (E9320 Series NOT supported)
• Measure average power
• Easy to use keypad and color display
Several connector types are available, power sensors dependent
E4416A EPM-P Series Single Channel Power Meter E4416A EPM-P Series Single Channel Power Meter

Base Price: Rs 398,277

How to Buy or Rent

1 • N8480 Sensors -70 dBm to +44 dBm
• 8480 Sensors -70 dBm to +44 dBm
• Q/R/V/W8486A Sensors -30 dBm to +20 dBm
• E441XA CW Sensors -70 dBm to +20 dBm
• E9300 Sensors -60 dBm to +44 dBm
• E9320 Sensors -65 dBm to +20 dBm
• N8480 Sensors 100kHz to 50 GHz
• 8480 Sensors 10 MHz to 50 GHz
• Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz
• E441XA CW Sensors 10 MHz to 33 GHz
• E9300 Sensors 9 kHz to 24 GHz
• E9320 Sensors 50 MHz to 18 GHz
up to 1000 readings/sec • 8480 Series
• E4410A Series
• E9300 Series
• E9320 Series
measure peak, average and time-gated power Several connector types are available, power sensors dependent
E4417A EPM-P Series Dual-Channel Power Meter E4417A EPM-P Series Dual-Channel Power Meter 2 • N8480 Sensors -70 dBm to +44 dBm
• 8480 Sensors -70 dBm to +44 dBm
• Q/R/V/W8486A Sensors -30 dBm to +20 dBm
• E441XA CW Sensors -70 dBm to +20 dBm
• E9300 Sensors -60 dBm to +44 dBm
• E9320 Sensors -65 dBm to +20 dBm
• N8480 Sensors 100kHz to 50 GHz
• 8480 Sensors 10 MHz to 50 GHz
• Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz
• E441XA CW Sensors 10 MHz to 33 GHz
• E9300 Sensors 9 kHz to 24 GHz
• E9320 Sensors 50 MHz to 18 GHz
up to 1000 readings/sec • 8480 Series
• E4410A Series
• E9300 Series
• E9320 Series
measure peak, average and time-gated power Several connector types are available, power sensors dependent