EPM and EPM-P Series Power Meter
The EPM and EPM-P Series provides high-performance, programmable power meters for CW, average and peak power measurements.
- EPM Series: measure average power over a range -70 dBm to +44 dBm, and over frequency range 9 kHz to 110 GHz
- EPM-P Series: measure peak, average and time-gated power over -65 dBm to +20 dBm, to 18 GHz using E932XA power sensors. It provides complete pulse and statistical analysis with PC software via the GPIB or RS232
- A BenchVue software license (BV0007B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences. Applicable for EPM Series only
Measurement Automation – Quick, Easy and Affordable
Whatever instrument you're programming — Keysight VEE graphical language software and I/O hardware provide you the ease and flexibility to set up and automate the way you want for your application need. Find out more:
For more information about Power Meter and Power Sensor, please visit Power Meter & Power Sensor
Compare All EPM/EPM-P Series Power Meters (4)
-
N1913A EPM Series Single-Channel Power Meter (1)
N1913A EPM Series Single-Channel Power Meter
- Frequency range of 9 kHz to 110 GHz (sensor dependent)
- Wide dynamic range of -70 to +44 dBm (sensor dependent)
- Speed improvement by 2X for E-Series sensors: up to 400 readings/sec
-
N1914A EPM Series Dual-Channel Power Meter (1)
N1914A EPM Series Dual-Channel Power Meter
- Frequency range of 9 kHz to 110 GHz (sensor dependent)
- Wide dynamic range of -70 to +44 dBm (sensor dependent)
-
Speed improvement by 2X for E-Series sensors: up to 400 readings/sec
-
E4416A EPM-P Series Single Channel Power Meter (1)
E4416A EPM-P Series Single Channel Power Meter
- 20 Msample/s per second sampling rate for reliable continuous and single shot measurements on wide bandwidth signals
- Time-gated and free run power measurements
-
8 pre-defined wireless configurations
-
E4417A EPM-P Series Dual-Channel Power Meter (1)
E4417A EPM-P Series Dual-Channel Power Meter
- 20 Msample/s per second sampling rate for reliable continuous and single shot measurements on wide bandwidth signals
- Time-gated and free run power measurements
- 8 pre-defined wireless configurations