Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Multiport Test Solution

View Product Collection Details

Prices are subject to change without notice.

Select Features

19 of 19 product matches

Sort:
Product Number of Additional Ports Frequency Range Test Set Type Recommended Network Analyzer Test Set Options
U3022AE06 26.5 GHz , 6-Port Solid-State Test Set U3022AE06 26.5 GHz , 6-Port Solid-State Test Set
Adds 6 (for 8 or 10 port solution) 26.5 GHz
  • 3.5 mm test ports
  • Extension
  • Full crossbar
  • Solid State
  • PNA N5222A opt 201/401
  • PNA-L N5232A opt 216/416
  • PNA-X N5242A opt 200/400
Option 001 adds amps for improved dynamic range, Option 002 adds amps plus bias tees, Option 700 standard configuration
U3022AE10 26.5 GHz, 10-Port Mechanical Test Set U3022AE10 26.5 GHz, 10-Port Mechanical Test Set
Adds 10 (for 12 or 14 port solution) 26.5 GHz
  • 3.5 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5222A opt 201/401
  • PNA-L N5232A opt 216/416
  • PNA-X N5242A opt 200/400
Option 001 adds amps for improved dynamic range, Option 002 adds amps plus bias tees, Option 700 standard configuration
U3022AH10 26.5 GHz, 10-Port Mechanical Test Set U3022AH10 26.5 GHz, 10-Port Mechanical Test Set
10 (for 12 or 14 port solution) 26.5 GHz
  • 3.5 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5222A opt 201/401
  • PNA-L N5232A opt 216/416
  • PNA-X N5242A opt 200/400
Option 700 standard configuration
U3022AM06 26.5 GHz, 6-Port Mechanical Test Set U3022AM06 26.5 GHz, 6-Port Mechanical Test Set
6 (for 8 or 10 port solution) 26.5 GHz
  • 3.5 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5222A opt 201/401
  • PNA-L N5232A opt 216/416
  • PNA-X N5242A opt 200/400
Option 700 standard configuration
U3042AE04 26.5 GHz, 4-Port Solid-State Test Set U3042AE04 26.5 GHz, 4-Port Solid-State Test Set
4 (for 8 port solution) 26.5 GHz
  • 3.5 mm test ports
  • Extension
  • Full crossbar
  • Solid State
  • PNA N5222A opt 401
  • PNA-L N5232A opt 416
  • PNA-X N5242A opt 400
Option 001 adds amps for improved dynamic range, Option 002 adds amps plus bias tees, Option 700 standard configuration
U3042AE08 26.5 GHz, 8-Port Solid-State Test Set U3042AE08 26.5 GHz, 8-Port Solid-State Test Set
8 (for 12-port solution) 26.5 GHz
  • Bridges
  • Extension
  • Full crossbar
  • Solid State
  • PNA N5222A opt 401
  • PNA-L N5232A opt 416
  • PNA-X N5242A opt 400
Option 001 adds amps for improved dynamic range, Option 002 adds amps plus bias tees, Option 700 standard configuration
U3042AE12 26.5 GHz, 12-Port Solid-State Test Set U3042AE12 26.5 GHz, 12-Port Solid-State Test Set
12 (for 16-port solution) 26.5 GHz
  • 3.5 mm test ports
  • Extension
  • Full crossbar
  • Solid State
  • PNA N5222A opt 401
  • PNA-L N5232A opt 416
  • PNA-X N5242A opt 400
Option 001 adds amps for improved dynamic range, Option 002 adds amps plus bias tees, Option 700 standard configuration
U3042AE16 26.5 GHz, 16-Port Solid-State Test Set U3042AE16 26.5 GHz, 16-Port Solid-State Test Set
Adds 16 (for 20-port solution) 26.5 GHz
  • 3.5 mm test ports
  • Extension
  • Full crossbar
  • Solid State
  • PNA N5222A opt 401
  • PNA-L N5232A opt 416
  • PNA-X N5242A opt 400
n/a
U3042AM04 26.5 GHz, 4-Port Mechanical Test Set U3042AM04 26.5 GHz, 4-Port Mechanical Test Set
4 (for 8-port solution) 26.5 GHz
  • 3.5 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5222A opt 401
  • PNA-L N5232A opt 416
  • PNA-X N5242A opt 400
Option 700 standard configuration
U3042AM12 26.5 GHz, 12-Port Mechanical Test Set U3042AM12 26.5 GHz, 12-Port Mechanical Test Set
12 (for 16-port solution) 26.5 GHz
  • 3.5 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5222A opt 401
  • PNA-L N5232A opt 416
  • PNA-X N5242A opt 400
Option 700 standard configuration, Option 129 adds switch for external source path
U3042AM20 26.5 GHz, 20-Port Mechanical Test Set U3042AM20 26.5 GHz, 20-Port Mechanical Test Set
20 (for 24-port solution) 26.5 GHz
  • 3.5 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5222A opt 401
  • PNA-L N5232A opt 416
  • PNA-X N5242A opt 400
Option 700 standard configuration, Option 129 adds switch for external source path
U3045AM04 50 GHz, 4-Port Mechanical Test Set U3045AM04 50 GHz, 4-Port Mechanical Test Set
Adds 4 (for 8 port solution) 50 GHz
  • 2.4 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5225A opt 401
  • PNA-X N5245A opt 400
Option 700 standard configuration
U3045AM08 50 GHz, 8-Port Mechanical Test Set U3045AM08 50 GHz, 8-Port Mechanical Test Set
8 (for 12 port solution) 50 GHz
  • 2.4 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5225A opt 401
  • PNA-X N5245A opt 400
Option 700 standard configuration
U3045AM12 50 GHz, 12-Port Mechanical Test Set U3045AM12 50 GHz, 12-Port Mechanical Test Set
12 (for 16 port solution) 50 GHz
  • 2.4 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5225A opt 401
  • PNA-X N5245A opt 400
Option 700 standard configuration
U3047AM12 70 GHz, 12-Port Mechanical Test Set U3047AM12 70 GHz, 12-Port Mechanical Test Set
12 (for 16-port solution) 70 GHz
  • 1.85 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5227A opt 401
  • PNA-X N5247A opt 400
Option 700 standard configuration
E5092A Configurable Multiport Test Set E5092A Configurable Multiport Test Set
22 20.0 GHz
  • Full crossbar
  • Switching
  • ENA E5071C opt 4K5
n/a
U3047AM08 70 GHz, 8-Port Mechanical Test Set U3047AM08 70 GHz, 8-Port Mechanical Test Set
8 (for 12-port solution) 70 GHz
  • 1.85 mm test ports
  • Extension
  • Full crossbar
  • Mechanical
  • PNA N5227A opt 401
  • PNA-X N5247A opt 400
Option 700 standard configuration
U3022AS22 26.5 GHz, Two (1x12 Configuration) Solid-State Switching Test Set U3022AS22 26.5 GHz,  Two (1x12 Configuration) Solid-State Switching Test Set
24 26.5 GHz
  • Extension
  • Solid State
  • 3.5 mm (f)
  • Two (1x12 Configuration) Switching Test Set
  • PNA N5222A opt 201/401
  • PNA-L N5232A opt 216/416
  • PNA-X N5242A opt 200/400
Option 700 standard configuration
U3024AH10 40 GHz, 10-Port Mechanical Switch Test Set U3024AH10 40 GHz, 10-Port Mechanical Switch Test Set
Adds 10 ports (for a 12- or 14-port solution) 40 GHz
  • 2.4 mm test ports
  • Full crossbar
  • Mechanical
  • PNA-X N5244A/N5245A opt 551
Standard option has mechanical switches for low loss with access ports and high power couplers. Stackable for a 24-port solution.