Compare Products
Multiport Test Solution
Prices are subject to change without notice.
Select Features
19 of 19 product matches
Product | Number of Additional Ports | Frequency Range | Test Set Type | Recommended Network Analyzer | Test Set Options |
---|---|---|---|---|---|
U3022AE06 26.5 GHz , 6-Port Solid-State Test Set [Discontinued]
Adds 6 (for 8 or 10 port solution) |
26.5 GHz |
|
|
Option 001 adds amps for improved dynamic range, Option 002 adds amps plus bias tees, Option 700 standard configuration |
|
U3022AE10 26.5 GHz, 10-Port Mechanical Test Set
Adds 10 (for 12 or 14 port solution) |
26.5 GHz |
|
|
Option 001 adds amps for improved dynamic range, Option 002 adds amps plus bias tees, Option 700 standard configuration |
|
U3022AH10 26.5 GHz, 10-Port Mechanical Test Set
10 (for 12 or 14 port solution) |
26.5 GHz |
|
|
Option 700 standard configuration |
|
U3022AM06 26.5 GHz, 6-Port Mechanical Test Set
6 (for 8 or 10 port solution) |
26.5 GHz |
|
|
Option 700 standard configuration |
|
U3042AE04 26.5 GHz, 4-Port Solid-State Test Set
4 (for 8 port solution) |
26.5 GHz |
|
|
Option 001 adds amps for improved dynamic range, Option 002 adds amps plus bias tees, Option 700 standard configuration |
|
U3042AE08 26.5 GHz, 8-Port Solid-State Test Set
8 (for 12-port solution) |
26.5 GHz |
|
|
Option 001 adds amps for improved dynamic range, Option 002 adds amps plus bias tees, Option 700 standard configuration |
|
U3042AE12 26.5 GHz, 12-Port Solid-State Test Set
12 (for 16-port solution) |
26.5 GHz |
|
|
Option 001 adds amps for improved dynamic range, Option 002 adds amps plus bias tees, Option 700 standard configuration |
|
U3042AE16 26.5 GHz, 16-Port Solid-State Test Set
Adds 16 (for 20-port solution) |
26.5 GHz |
|
|
n/a |
|
U3042AM04 26.5 GHz, 4-Port Mechanical Test Set
4 (for 8-port solution) |
26.5 GHz |
|
|
Option 700 standard configuration |
|
U3042AM12 26.5 GHz, 12-Port Mechanical Test Set
12 (for 16-port solution) |
26.5 GHz |
|
|
Option 700 standard configuration, Option 129 adds switch for external source path |
|
U3042AM20 26.5 GHz, 20-Port Mechanical Test Set
20 (for 24-port solution) |
26.5 GHz |
|
|
Option 700 standard configuration, Option 129 adds switch for external source path |
|
U3045AM04 50 GHz, 4-Port Mechanical Test Set
Adds 4 (for 8 port solution) |
50 GHz |
|
|
Option 700 standard configuration |
|
U3045AM08 50 GHz, 8-Port Mechanical Test Set
8 (for 12 port solution) |
50 GHz |
|
|
Option 700 standard configuration |
|
U3045AM12 50 GHz, 12-Port Mechanical Test Set
12 (for 16 port solution) |
50 GHz |
|
|
Option 700 standard configuration |
|
U3047AM12 70 GHz, 12-Port Mechanical Test Set
12 (for 16-port solution) |
70 GHz |
|
|
Option 700 standard configuration |
|
E5092A Configurable Multiport Test Set
22 |
20.0 GHz |
|
|
n/a |
|
U3047AM08 70 GHz, 8-Port Mechanical Test Set
8 (for 12-port solution) |
70 GHz |
|
|
Option 700 standard configuration |
|
U3022AS22 26.5 GHz, Two (1x12 Configuration) Solid-State Switching Test Set [Discontinued]
24 |
26.5 GHz |
|
|
Option 700 standard configuration |
|
U3024AH10 40 GHz, 10-Port Mechanical Switch Test Set
Adds 10 ports (for a 12- or 14-port solution) |
40 GHz |
|
|
Standard option has mechanical switches for low loss with access ports and high power couplers. Stackable for a 24-port solution. |
|