Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Mechanical Verification Kits

View Product Collection Details

Prices are subject to change without notice.

Select Features

select products to compare

10 of 10 product matches

Sort:
Product Frequency Range Connector Type
85051B Verification Kit, 7 mm 85051B Verification Kit, 7 mm
45 MHz to 18 GHz APC-7
85053B Verification Kit, 3.5 mm 85053B Verification Kit, 3.5 mm
45 MHz to 26.5 GHz 3.5 mm
85055A Verification Kit, Type-N 85055A Verification Kit, Type-N
300 kHz to 18 GHz Type-N
85057B Verification Kit, 2.4 mm 85057B Verification Kit, 2.4 mm
45 MHz to 50 GHz 2.4 mm
85058V Verification Kit, 1.85 mm 85058V Verification Kit, 1.85 mm
45 MHz to 67 GHz 1.85 mm
R11645A Verification Kit, WR-28 R11645A Verification Kit, WR-28
26.5 GHz to 40 GHz WR-28
Q11645A Verification Kit, WR-22 Q11645A Verification Kit, WR-22
33 GHz to 50 GHz WR-22
U11645A Verification Kit, WR-19 U11645A Verification Kit, WR-19
40 GHz to 60 GHz WR-19
V11645A Verification Kit, WR-15 V11645A Verification Kit, WR-15
50 GHz to 75 GHz WR-15
W11645A Verification Kit, WR-10 W11645A Verification Kit, WR-10
75 GHz to 110 GHz WR-10