Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Mechanical Verification Kits

Measuring known devices, other than calibration standards, is a straightforward way of verifying that the network analyzer system is operating properly. Keysight provides verification kits in both coax and waveguide.

Compare All Verification Kits (10)

1-9 of 9

Sort:
Critical Connector Care
Critical Connector Care

User Manual 2016-01-01

PDF PDF 78 KB
1.85 mm Verification Kit User's and Service Guide
Provides user and service information for the 1.85 mm verification kit which is used to verify the performance of analyzers up to 67 GHz.

User Manual 2015-01-01

85051B 7 mm Verification Kit User's and Service Guide
Provides general information including specifications,verification data, maintenance and troubleshooting, and replaceable parts information.

User Manual 2015-01-01

PDF PDF 787 KB
85055A 50 Ohm Type-N Verification Kit User's and Service Guide
Provides information on specifications, use, maintenance and care, performance verification, troubleshooting, replaceable parts, and duplicating the verification data for the 85055A verification kit.

User Manual 2015-01-01

85053B 3.5 mm Verification Kit User's and Service Guide
Provides information on specifications, duplication of verification data, use, maintenance, performance verification, troubleshooting, and replaceable parts.

Reference Guide 2015-01-01

85057B 2.4 mm Verification Kit User's and Service Guide
Provides operating and service information for the 85057B 2.4 mm Verification Kit User's and Service Guide.

User Manual 2015-01-01

Upgrade Guide for the Keysight 8510
This 20 page Product Note describes how the 8510 systems can be upgraded from any combination of the following to another: Keysight 8510XF, 85106D, and 85107B.

Application Note 2006-07-13

PDF PDF 290 KB
11645A R,Q,U,V,W Waveguide Verification Kits User's and Service Guide
11645A R,Q,U,V,W Waveguide Verification Kits User's and Service Guide

User Manual 2004-11-01

8511A Frequency Converter Test Set Operating and Service Manual (Sep99)
This is the Operating and Service Manual for the Keysight 8511A Frequency Converter Test Set. The 68-page document provides general information, specifications and definitions.

User Manual 2001-10-31