Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Mechanical Verification Kits

Measuring known devices, other than calibration standards, is a straightforward way of verifying that the network analyzer system is operating properly. Keysight provides verification kits in both coax and waveguide.

For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.

Compare All Verification Kits (10)

  • 85051B Verification Kit, 7 mm 85051B Verification Kit, 7 mm (1) 

    85051B Verification Kit, 7 mm

    The 85051B verification kit has a 7 mm connector and covers a frequency range of 0.045 to 18 GHz.

  • 85053B Verification Kit, 3.5 mm 85053B Verification Kit, 3.5 mm (1) 

    85053B Verification Kit, 3.5 mm

    The 85053B verification kit has a 3.5 mm connector and covers a frequency range of 300 kHz to 26.5 GHz.

  • 85055A Verification Kit, Type-N 85055A Verification Kit, Type-N (1) 

    85055A Verification Kit, Type-N

    The Keysight 85055A verification kit, type-N, is used to verify that a network analyzer is operating within its specified performance.

  • 85057B Verification Kit, 2.4 mm 85057B Verification Kit, 2.4 mm (1) 

    85057B Verification Kit, 2.4 mm

    The Keysight 85057B verification kit has a 2.4 mm connector and covers a frequency range of 0.045 to 50 GHz.

  • 85058V Verification Kit, 1.85 mm 85058V Verification Kit, 1.85 mm (1) 

    85058V Verification Kit, 1.85 mm

    85058V Verification Kit, 1.85 mm

  • R11645A Verification Kit, WR-28 R11645A Verification Kit, WR-28 (1) 

    R11645A Verification Kit, WR-28

    The Keysight R11645A verification kit has a W-28 connector and covers a frequency range of 26.5 to 40 GHz.

  • Q11645A Verification Kit, WR-22 Q11645A Verification Kit, WR-22 (1) 

    Q11645A Verification Kit, WR-22

    The Keysight Q11645A verification kit has a W-22 connector and covers a frequency range of 33 to 50 GHz.

  • U11645A Verification Kit, WR-19 U11645A Verification Kit, WR-19 (1) 

    U11645A Verification Kit, WR-19

    The Keysight U11645A verification kit has a W-19 connector and covers a frequency range of 40 to 60 GHz.

  • V11645A Verification Kit, WR-15 V11645A Verification Kit, WR-15 (1) 

    V11645A Verification Kit, WR-15

    The Keysight V11645A verification kit has a W-15 connector and covers a frequency range of 50 to 75 GHz.

  • W11645A Verification Kit, WR-10 W11645A Verification Kit, WR-10 (1) 

    W11645A Verification Kit, WR-10

    The Keysight W11645A verification kit has a W-10 connector and covers a frequency range of 75 to 110 GHz.