Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Discontinued Hard Disk Drive Head Test Systems

Alternative products: high-speed digitizers improve servo control in hard disk systems,

U1071A Acqiris 8-bit High-Speed PCI Digitizer

U1080A Acqiris 8-bit High-Speed cPCI Digitizers with on-board Signal Processing

The Keysight Hard Disk Drive Head Test systems contains a number of electronics modules as well as a customized mechanical spinstand, that are specifically designed for the ever-changing testing demands of hard disk drive heads.(Note: Customer coverage is limited for all Hard Disk Drive Head Test Systems and related products.)

  • E5023A Hard Disk Drive Functional Head Test Electronics [Obsolète] E5023A Hard Disk Drive Functional Head Test Electronics [Obsolète] 

    E5023A Hard Disk Drive Functional Head Test Electronics [Obsolète]

    The Keysight E5023A consists of the 1.5 Gbps (Option 415) or 2.6 Gbps (Option 426) electronics rack that is part of a HDD head test system.

  • E5013A Hard Disk Drive Combined Axis Spin Stand [Obsolète] E5013A Hard Disk Drive Combined Axis Spin Stand [Obsolète] 

    E5013A Hard Disk Drive Combined Axis Spin Stand [Obsolète]

    The Keysight E5013A is the 150 K TPI combined axis spin stand part of a HDD head test system.

  • E5010C Hard Disk Drive Split Axis Spin Stand [Obsolète] E5010C Hard Disk Drive Split Axis Spin Stand [Obsolète] 

    E5010C Hard Disk Drive Split Axis Spin Stand [Obsolète]

    The Keysight E5010C is the 150 K TPI split axis spin stand part of a HDD head test system.

  • E5029E Hard Disk Drive Functional Head Test HGA Cassettes [Obsolète] E5029E Hard Disk Drive Functional Head Test HGA Cassettes [Obsolète] 

    E5029E Hard Disk Drive Functional Head Test HGA Cassettes [Obsolète]

    The Keysight E5029E is a new cassette configuration required by the second generation spin stands that support 150 K TPI operation.

  • E5029K Hard Disk Drive Read/Write Amplifiers [Obsolète] E5029K Hard Disk Drive Read/Write Amplifiers [Obsolète] 

    E5029K Hard Disk Drive Read/Write Amplifiers [Obsolète]

    The Keysight E5029K read/write amplifier is designed to support second generation spin stands with a new HGA holder cassette configuration.

  • E5041A Hard Disk Drive Popcorn Noise VXI Module [Discontinued] [Obsolète] E5041A Hard Disk Drive Popcorn Noise VXI Module [Discontinued] [Obsolète] 

    E5041A Hard Disk Drive Popcorn Noise VXI Module [Discontinued] [Obsolète]

    The Keysight E5041A VXI module is available for customers who want to measure popcorn noise using a high speed counter rather than the statistically based parametric.