Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued Hard Disk Drive Head Test Systems

Alternative products: high-speed digitizers improve servo control in hard disk systems,

U1071A Acqiris 8-bit High-Speed PCI Digitizer

U1080A Acqiris 8-bit High-Speed cPCI Digitizers with on-board Signal Processing

The Keysight Hard Disk Drive Head Test systems contains a number of electronics modules as well as a customized mechanical spinstand, that are specifically designed for the ever-changing testing demands of hard disk drive heads.(Note: Customer coverage is limited for all Hard Disk Drive Head Test Systems and related products.)

  • E5023A Hard Disk Drive Functional Head Test Electronics [Désuet] E5023A Hard Disk Drive Functional Head Test Electronics [Désuet] 

    E5023A Hard Disk Drive Functional Head Test Electronics [Désuet]

    The Keysight E5023A consists of the 1.5 Gbps (Option 415) or 2.6 Gbps (Option 426) electronics rack that is part of a HDD head test system.

  • E5013A Hard Disk Drive Combined Axis Spin Stand [Désuet] E5013A Hard Disk Drive Combined Axis Spin Stand [Désuet] 

    E5013A Hard Disk Drive Combined Axis Spin Stand [Désuet]

    The Keysight E5013A is the 150 K TPI combined axis spin stand part of a HDD head test system.

  • E5010C Hard Disk Drive Split Axis Spin Stand [Désuet] E5010C Hard Disk Drive Split Axis Spin Stand [Désuet] 

    E5010C Hard Disk Drive Split Axis Spin Stand [Désuet]

    The Keysight E5010C is the 150 K TPI split axis spin stand part of a HDD head test system.

  • E5029E Hard Disk Drive Functional Head Test HGA Cassettes [Désuet] E5029E Hard Disk Drive Functional Head Test HGA Cassettes [Désuet] 

    E5029E Hard Disk Drive Functional Head Test HGA Cassettes [Désuet]

    The Keysight E5029E is a new cassette configuration required by the second generation spin stands that support 150 K TPI operation.

  • E5029K Hard Disk Drive Read/Write Amplifiers [Désuet] E5029K Hard Disk Drive Read/Write Amplifiers [Désuet] 

    E5029K Hard Disk Drive Read/Write Amplifiers [Désuet]

    The Keysight E5029K read/write amplifier is designed to support second generation spin stands with a new HGA holder cassette configuration.

  • E5041A Hard Disk Drive Popcorn Noise VXI Module [Discontinued] [Désuet] E5041A Hard Disk Drive Popcorn Noise VXI Module [Discontinued] [Désuet] 

    E5041A Hard Disk Drive Popcorn Noise VXI Module [Discontinued] [Désuet]

    The Keysight E5041A VXI module is available for customers who want to measure popcorn noise using a high speed counter rather than the statistically based parametric.