Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued 54600 Series Oscilloscopes

This page provides product information for discontinued and obsolete 54600 Series Oscilloscopes.

  • 11094B BNC (m) to BNC (f) 75 Ohm Feedthrough Termination [Obsolete] 11094B BNC (m) to BNC (f) 75 Ohm Feedthrough Termination [Obsolete] 

    11094B BNC (m) to BNC (f) 75 Ohm Feedthrough Termination [Obsolete]

    Keysight 11094B BNC (m) to BNC (f) Feedthrough Termination, 75 ohm feed.

  • 54600B 2 Channel 100 MHz Oscilloscope [Obsolete] 54600B 2 Channel 100 MHz Oscilloscope [Obsolete] 

    54600B 2 Channel 100 MHz Oscilloscope [Obsolete]

    The Keysight 54600B 2 Channel 100 MHz Oscilloscope is ideal for production test, field service and education.

  • 54602B (2+2) Channel 150 MHz Oscilloscope [Obsolete] 54602B (2+2) Channel 150 MHz Oscilloscope [Obsolete] 

    54602B (2+2) Channel 150 MHz Oscilloscope [Obsolete]

    The Keysight 54602B (2+2) Channel 150 MHz Oscilloscope. For a high-quality scope when your needs go past 100 MHz...

  • 54603B 2-Channel 60 MHz Oscilloscope [Obsolete] 54603B 2-Channel 60 MHz Oscilloscope [Obsolete] 

    54603B 2-Channel 60 MHz Oscilloscope [Obsolete]

    The Keysight 54603B 2 channel 60 MHz Oscilloscrope delivers the features and performance you've always wanted...

  • 54610B 20 MSa/s 500 MHz 2 Channel Oscilloscope [Obsolete] 54610B 20 MSa/s 500 MHz 2 Channel Oscilloscope [Obsolete] 

    54610B 20 MSa/s 500 MHz 2 Channel Oscilloscope [Obsolete]

    The Keysight 54610B 20 MSa/s 500 MHz 2 Channel Oscilloscope offers the look and feel of analog and the power of digital...

  • 54615B 2 Channel Oscilloscope, 1 GSa/s 500 MHz [Obsolete] 54615B 2 Channel Oscilloscope, 1 GSa/s 500 MHz [Obsolete] 

    54615B 2 Channel Oscilloscope, 1 GSa/s 500 MHz [Obsolete]

    The Keysight 54615B oscilloscope continues in the tradition of the popular 54600-series of digitizing scopes by delivering...

  • 54616C 2 GSa/s 500 MHz 2 Channel Color Oscilloscope [Obsolete] 54616C 2 GSa/s 500 MHz 2 Channel Color Oscilloscope [Obsolete] 

    54616C 2 GSa/s 500 MHz 2 Channel Color Oscilloscope [Obsolete]

    The Keysight 54616C color oscilloscope continues in the tradition of the popular 54600-series of digitizing scopes by delivering the comfortable feel of an analog oscilloscope with the power of a digital architecture...

  • 54620A 16 Channel Logic Analyzer [Obsolete] 54620A 16 Channel Logic Analyzer [Obsolete] 

    54620A 16 Channel Logic Analyzer [Obsolete]

    The Keysight 54620A logic analyzer looks, feels and runs like a scope because you told us to design it that way...

  • 54620C Color 16 Channel Logic Analyzer [Obsolete] 54620C Color 16 Channel Logic Analyzer [Obsolete] 

    54620C Color 16 Channel Logic Analyzer [Obsolete]

    The Keysight 54620C logic analyzer looks, feels and runs like a scope because you told us to design it that way...

  • 54645A 2-Channel 100MHz Deep Memory/MegaZoom Oscilloscope [Obsolete] 54645A 2-Channel 100MHz Deep Memory/MegaZoom Oscilloscope [Obsolete] 

    54645A 2-Channel 100MHz Deep Memory/MegaZoom Oscilloscope [Obsolete]

    The Keysight 54645A 2-Channel 100 MHz Deep Memory and MegaZoom Oscilloscope has a very deep memory and 50-second/div sweep speed...

  • 54645D 100-MHz 200-MSa/s Mixed Signal Oscilloscope [Obsolete] 54645D 100-MHz 200-MSa/s Mixed Signal Oscilloscope [Obsolete] 

    54645D 100-MHz 200-MSa/s Mixed Signal Oscilloscope [Obsolete]

    The Keysight 54645D 100-MHz 200-MSa/s Mixed Signal Oscilloscope seamlessly integrates logic channels into an oscilloscope ...

  • 54655A GPIB Test Automation Module  [Obsolete] 54655A GPIB Test Automation Module [Obsolete] 

    54655A GPIB Test Automation Module [Obsolete]

    The Keysight 54655A is a GPIB test automation module...

  • 1185A Carrying Case for 54600-Series Oscilloscopes [Obsolete] 1185A Carrying Case for 54600-Series Oscilloscopes [Obsolete] 

    1185A Carrying Case for 54600-Series Oscilloscopes [Obsolete]

    The Keysight 1185A carrying case makes transporting and shipping your 54600-family oscilloscope safe and simple.

  • 54621A Portable DSO [Obsolete] 54621A Portable DSO [Obsolete] 

    54621A Portable DSO [Obsolete]

    60 MHz dual channel oscilloscope. The lowest cost deep memory scope in the market with 4 Megs of MegaZoom memory standard providing unprecedented display resolution and ease of use.

  • 54621D Portable MSO [Obsolete] 54621D Portable MSO [Obsolete] 

    54621D Portable MSO [Obsolete]

    60 MHz, 2 +16 channel MSO. The lowest cost MSO ideally suited for education and industrial applications with 4 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • 54641A Portable DSO [Obsolete] 54641A Portable DSO [Obsolete] 

    54641A Portable DSO [Obsolete]

    350 MHz dual channel oscilloscope with 8 Megs of MegaZoom deep memory standard and a rich serial and pulse triggering feature set.

  • 54641d Portable MSO [Discontinued] 54641d Portable MSO [Discontinued] 

    54641d Portable MSO [Discontinued]

    350 MHz, 2+16 channel MSO. The MSO for medium speed embedded applications with clock speeds up to 50 MHz with 8 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • 54642A Portable DSO [Obsolete] 54642A Portable DSO [Obsolete] 

    54642A Portable DSO [Obsolete]

    500 MHz dual channel oscilloscope with 8 Megs of MegaZoom deep memory standard and a rich serial and pulse triggering feature set. This is the portable oscilloscope for high speed applications.

  • 54642D Portable MSO [Obsolete] 54642D Portable MSO [Obsolete] 

    54642D Portable MSO [Obsolete]

    500 MHz, 2 + 16 channel MSO. The portable MSO for embedded applications with logic edge speeds approaching 2 ns with 8 Megs MegaZoom deep memory standard, high-definition display and serial triggering.

  • N2726A Accessory Pouch and Front Panel Cover [Obsolete] N2726A Accessory Pouch and Front Panel Cover [Obsolete] 

    N2726A Accessory Pouch and Front Panel Cover [Obsolete]

    Keysight N2726A is an accessory pouch and fromt panel dust cover for 546XX family of oscilloscopes.