Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Function Generators and Waveform Synthesizers - Discontinued Products

Product support information for your discontinued Function Generators and Waveform Synthesizers.

Learn more on latest function generator – www.keysight.com/find/function-generators

  • 3324A Synthesized Function/Sweep Generator, 21 MHz [Obsolete] 3324A Synthesized Function/Sweep Generator, 21 MHz [Obsolete] 

    3324A Synthesized Function/Sweep Generator, 21 MHz [Obsolete]

    Keysight 3324A Synthezised function/sweep generator

  • 3325B Synthesizer/Function Generator [Obsolete] 3325B Synthesizer/Function Generator [Obsolete] 

    3325B Synthesizer/Function Generator [Obsolete]

    The Keysight 3325B is a generator/waveform synthesizer with frequency accuracy, resolution, and stability...

  • 8904A Multifunction Synthesizer, DC-600 KHz [Obsolete] 8904A Multifunction Synthesizer, DC-600 KHz [Obsolete] 

    8904A Multifunction Synthesizer, DC-600 KHz [Obsolete]

    The 8904A multifunction synthesizer generates accurate sinewaves from 0 Hz to 600 kHz with 0.1 Hz resolution...

  • E1440A VXI 21 MHz Synthesized Function/Sweep Generator [Obsolete] E1440A VXI 21 MHz Synthesized Function/Sweep Generator [Obsolete] 

    E1440A VXI 21 MHz Synthesized Function/Sweep Generator [Obsolete]

    Keysight E1440A Function/sweep generator, C-size, 2-slot VXI module.

  • 33120A Function / Arbitrary Waveform Generator, 15 MHz [Obsolete] 33120A Function / Arbitrary Waveform Generator, 15 MHz [Obsolete] 

    33120A Function / Arbitrary Waveform Generator, 15 MHz [Obsolete]

    The 33120A is a function and arbitrary waveform generator in one instrument with very stable frequencies and low distortion. It also provides AM, FM, and FSK modulation capabilities, and sweep and burst modes.

  • 33220A Function / Arbitrary Waveform Generator, 20 MHz [Discontinued] 33220A Function / Arbitrary Waveform Generator, 20 MHz [Discontinued] 

    33220A Function / Arbitrary Waveform Generator, 20 MHz [Discontinued]

    The 33220A function / arbitrary waveform generator will be discontinued December 1, 2016 and is replaced by next-generation 33500 Series Trueform waveform generators.

  • 33250A Function / Arbitrary Waveform Generator, 80 MHz [Discontinued] 33250A Function / Arbitrary Waveform Generator, 80 MHz [Discontinued] 

    33250A Function / Arbitrary Waveform Generator, 80 MHz [Discontinued]

    33250A function / arbitrary waveform generator will be discontinued December 1, 2016 and is replaced by next-generation 33600 Series Trueform waveform generators.

  • 33521A Function / Arbitrary Waveform Generator, 30 MHz [Discontinued] 33521A Function / Arbitrary Waveform Generator, 30 MHz [Discontinued] 

    33521A Function / Arbitrary Waveform Generator, 30 MHz [Discontinued]

    Keysight 33521A is a 30 MHz function generator, arbitrary waveform generator, and pulse generator in one instrument. It offers AM, FM, PM, FSK, and PWM modulation capabilities, sweep and burst modes; and a large, color, graphic display.

  • 33522A Function / Arbitrary Waveform Generator, 30 MHz [Obsolete] 33522A Function / Arbitrary Waveform Generator, 30 MHz [Obsolete] 

    33522A Function / Arbitrary Waveform Generator, 30 MHz [Obsolete]

    Keysight 33522A is a dual-channel 30 MHz function generator, arbitrary waveform generator, and pulse generator in one instrument. It offers AM, FM, PM, FSK, and PWM modulation capabilities, sweep and burst modes; and a large, color, graphic display.

  • 34811A BenchLink Arb Software [Obsolete] 34811A BenchLink Arb Software [Obsolete] 

    34811A BenchLink Arb Software [Obsolete]

    The Keysight 34811A software is used with the 33120A or 33250A function/arbitrary waveform generator to create waveforms - or to edit waveforms captured with Keysight BenchLink Scope.

  • 34820A BenchLink Suite Software [Obsolete] 34820A BenchLink Suite Software [Obsolete] 

    34820A BenchLink Suite Software [Obsolete]

    The Keysight 34820A BenchLink Suite Software combines BenchLink Scope, Meter, and Arb into one package to get more power and flexibility from the BenchLink Software.

  • 81180A 4.2 GSa/s Arbitrary Waveform Generator [Discontinued] 81180A 4.2 GSa/s Arbitrary Waveform Generator [Discontinued] 

    81180A 4.2 GSa/s Arbitrary Waveform Generator [Discontinued]

    10 MSa/s - 4.2 GSa/s, 12 bit Arbitrary Waveform and Function Generator

  • 81180B 4.6 GSa/s Arbitrary Waveform Generator [Discontinued] 81180B 4.6 GSa/s Arbitrary Waveform Generator [Discontinued] 

    81180B 4.6 GSa/s Arbitrary Waveform Generator [Discontinued]

    • Keysight's 81180B arbitrary waveform generator
    • Combines high quality signals up to 1.5 GHz frequency and 12-bit vertical resolution for complex real-world signals.

  • N6030A Arbitrary Waveform Generator, 15-Bit, 1.25 GS/s [Obsolete] N6030A Arbitrary Waveform Generator, 15-Bit, 1.25 GS/s [Obsolete] 

    N6030A Arbitrary Waveform Generator, 15-Bit, 1.25 GS/s [Obsolete]

    Keysight's N6030A arbitrary waveform generator delivers unprecedented performance for creation of complex wideband waveforms

  • N6031A Arbitrary Waveform Generator, 10-Bit, 1.25 GS/s [Obsolete] N6031A Arbitrary Waveform Generator, 10-Bit, 1.25 GS/s [Obsolete] 

    N6031A Arbitrary Waveform Generator, 10-Bit, 1.25 GS/s [Obsolete]

    Keysight's N6031A arbitrary waveform generator delivers unprecedented performance for creation of complex wideband waveforms

  • N6032A Arbitrary Waveform Generator, 15-Bit, 625 MS/s [Obsolete] N6032A Arbitrary Waveform Generator, 15-Bit, 625 MS/s [Obsolete] 

    N6032A Arbitrary Waveform Generator, 15-Bit, 625 MS/s [Obsolete]

    Keysight's N6032A arbitrary waveform generator delivers unprecedented performance for creation of complex wideband waveforms

  • N6033A Arbitrary Waveform Generator, 10-Bit, 625 MS/s [Obsolete] N6033A Arbitrary Waveform Generator, 10-Bit, 625 MS/s [Obsolete] 

    N6033A Arbitrary Waveform Generator, 10-Bit, 625 MS/s [Obsolete]

    Keysight's N6033A arbitrary waveform generator delivers unprecedented performance for creation of complex wideband waveforms