Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Digital Multimeters / Voltmeters - Products and Accessories

Product support information for your discontinued Digital Multimeters / Voltmeters

  • 971A Low Cost Handheld Multimeter [Obsolete] 971A Low Cost Handheld Multimeter [Obsolete] 

    971A Low Cost Handheld Multimeter [Obsolete]

    The Keysight 971A low cost handheld multimeter is designed to withstand the toughest environments.

  • 11053A Low Thermal EMF Lug-to-Lug Jumper Set [Obsolete] 11053A Low Thermal EMF Lug-to-Lug Jumper Set [Obsolete] 

    11053A Low Thermal EMF Lug-to-Lug Jumper Set [Obsolete]

    The Keysight 11053A is a low thermal EMF lug-to-lug jumper set.

  • 11058A Low Thermal EMF Banana-to-Banana Jumper Set [Obsolete] 11058A Low Thermal EMF Banana-to-Banana Jumper Set [Obsolete] 

    11058A Low Thermal EMF Banana-to-Banana Jumper Set [Obsolete]

    The Keysight 11058A low thermal banana-to-banana jumper set is used to minimize error in low voltage measurements.

  • 11174A Low Thermal EMF Lug-to-Banana Jumper Set [Obsolete] 11174A Low Thermal EMF Lug-to-Banana Jumper Set [Obsolete] 

    11174A Low Thermal EMF Lug-to-Banana Jumper Set [Obsolete]

    The Keysight 11174A low thermal EMF lug-to-banana jumper set is used to minimize error in low voltage measurements.

  • 34112A Touch-Hold Probe [Obsolete] 34112A Touch-Hold Probe [Obsolete] 

    34112A Touch-Hold Probe [Obsolete]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 34117A TRIAX TEE [Obsolete] 34117A TRIAX TEE [Obsolete] 

    34117A TRIAX TEE [Obsolete]

    This product is no longer sold by Keysight. Please use the links on this page for available support and assistance

  • 34118B Deluxe Test Lead Kit [Obsolete] 34118B Deluxe Test Lead Kit [Obsolete] 

    34118B Deluxe Test Lead Kit [Obsolete]

    The Keysight 34118B Deluxe Test Lead Kit is a set of retractable test leads with four sets of attachable probes...

  • 34130A Deluxe Test Lead Set [Obsolete] 34130A Deluxe Test Lead Set [Obsolete] 

    34130A Deluxe Test Lead Set [Obsolete]

    The Keysight 34130A is a Deluxe Test Lead Set for the 34401A DMM and the hand held DMMs...

  • 34132A Deluxe Test Lead Set [Obsolete] 34132A Deluxe Test Lead Set [Obsolete] 

    34132A Deluxe Test Lead Set [Obsolete]

    The Keysight 34132A deluxe test leads for the 34401A, 34410A and 34411A DMMs are fixed sheath banana plugs supplied in a reusable nylon pouch.

  • 34132B Deluxe Lead Set with Retractable Sheath [Obsolete] 34132B Deluxe Lead Set with Retractable Sheath [Obsolete] 

    34132B Deluxe Lead Set with Retractable Sheath [Obsolete]

    The Keysight 34132B deluxe test leads are banana plugs with a retractable sheath supplied in a reusable nylon pouch.

  • 34132C Deluxe DMM Lead Set with Right Angle Sheath [Obsolete] 34132C Deluxe DMM Lead Set with Right Angle Sheath [Obsolete] 

    34132C Deluxe DMM Lead Set with Right Angle Sheath [Obsolete]

    The Keysight 34132C is a deluxe DMM lead set. This test lead kit has right angle fixed sheath banana plugs, a 1.4 m flexible cable and a soft Sanoprene over mold for a comfortable grip.

  • 34135A DMM DC Coupled Current Probe [Obsolete] 34135A DMM DC Coupled Current Probe [Obsolete] 

    34135A DMM DC Coupled Current Probe [Obsolete]

    The Keysight 34135A is a clamp-on probe for measuring high current electrical systems. It can handle single cables up to 1.18 inches in diameter and dual cables up to 0.95 inches

  • 34171A Digital Multimeter Input Terminal Connector Block [Obsolete] 34171A Digital Multimeter Input Terminal Connector Block [Obsolete] 

    34171A Digital Multimeter Input Terminal Connector Block [Obsolete]

    The Keysight 34171A DMM input terminal connector block is a set of two connectors which provide a convenient and reliable method to connect wires to all five input terminals

  • 34172A DMM Calibration Short [Obsolete] 34172A DMM Calibration Short [Obsolete] 

    34172A DMM Calibration Short [Obsolete]

    The Keysight 34172A DMM calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter.

  • 34301A 700 MHz RF Detector Probe [Obsolete] 34301A 700 MHz RF Detector Probe [Obsolete] 

    34301A 700 MHz RF Detector Probe [Obsolete]

    The Keysight 34301A is a 700 MHz RF detector probe for use with any DMM with 10 Mohm input resistance, including the 34401A DMM, the 3457A DMM, the 3458A DMM, and the hand held DMMs.

  • 34302A Clamp-on ac/dc Current Probe [Obsolete] 34302A Clamp-on ac/dc Current Probe [Obsolete] 

    34302A Clamp-on ac/dc Current Probe [Obsolete]

    The Keysight 34302A is a clamp-on probe used for measuring ground currents, power supply ripple, or current distribution in systems.

  • 34397A AC Inverter, 12 V dc to 115 V [Obsolete] 34397A AC Inverter, 12 V dc to 115 V [Obsolete] 

    34397A AC Inverter, 12 V dc to 115 V [Obsolete]

    The Keysight 34397A is a 12V dc to ac power inverter that uses a 10.5 volt to 15 volt dc input to generate a 115-volt output for use with most Keysight Basic Instruments.

  • 34405A Digital Multimeter, 5½ Digit [Discontinued] 34405A Digital Multimeter, 5½ Digit [Discontinued] 

    34405A Digital Multimeter, 5½ Digit [Discontinued]

    Keysight 34405A digital multimeter, offering 5½ digit with dual display at an affordable price.

  • 34410A Digital Multimeter, 6½ Digit [Discontinued] 34410A Digital Multimeter, 6½ Digit [Discontinued] 

    34410A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34410A will be discontinued December 1, 2016 and is replaced by next-generation 34461A Truevolt Series DMM.

  • 34411A Digital Multimeter, 6½ Digit [Discontinued] 34411A Digital Multimeter, 6½ Digit [Discontinued] 

    34411A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34411A will be discontinued December 1, 2016 and is replaced by next-generation 34465A Truevolt Series DMM.

  • 34812A BenchLink Meter Software [Obsolete] 34812A BenchLink Meter Software [Obsolete] 

    34812A BenchLink Meter Software [Obsolete]

    The Keysight 34812A BenchLink Meter is used to create graphs and crunch numbers, with data from the 34401A multimeter, 53131/2A universal counters and 53181A RF counter.

  • 40653B Thermistor Surface Sensor Assembly [Obsolete] 40653B Thermistor Surface Sensor Assembly [Obsolete] 

    40653B Thermistor Surface Sensor Assembly [Obsolete]

    The Keysight 40653B is an encapsulated sensor (10 k ohm at 25 degrees C) in an aluminum, thermally conductive housing for easy surface mounting (screw-mounted).

  • 545A Logic Probe [Obsolete] 545A Logic Probe [Obsolete] 

    545A Logic Probe [Obsolete]

    The Keysight 545A logic probe provides an effective solution for digital troubleshooting problems...

  • 972A Handheld Multimeter for Low Level Signals [Obsolete] 972A Handheld Multimeter for Low Level Signals [Obsolete] 

    972A Handheld Multimeter for Low Level Signals [Obsolete]

    The Keysight 972A handheld multimeter for low level signals measures low-level dc/ac volts or capacitance.

  • 973A Dual Display Handheld Multimeter [Obsolete] 973A Dual Display Handheld Multimeter [Obsolete] 

    973A Dual Display Handheld Multimeter [Obsolete]

    The Keysight 973A dual display handheld multimeter gives you more ways to test and troubleshoot.

  • 974A High Accuracy Handheld Multimeter [Obsolete] 974A High Accuracy Handheld Multimeter [Obsolete] 

    974A High Accuracy Handheld Multimeter [Obsolete]

    The Keysight 974A high accuracy handheld multimeter gives you 4 1/2 digits with a 49,999 count full scale, and basic dc accuracy of 0.05% for all ranges

  • E2301A Surface Type-K Thermocouple Probe [Obsolete] E2301A Surface Type-K Thermocouple Probe [Obsolete] 

    E2301A Surface Type-K Thermocouple Probe [Obsolete]

    The Keysight E2301A probe is ideal for measuring small surface areas such as transistors and IC's. ..

  • E2303A SMP-to-Dual Banana Plug Adapter [Obsolete] E2303A SMP-to-Dual Banana Plug Adapter [Obsolete] 

    E2303A SMP-to-Dual Banana Plug Adapter [Obsolete]

    The Keysight E2303A SMP-to-Dual Banana Plug Adapter is used in conjunction with the Keysight E2301A Surface Type-K Thermocouple Probe...

  • E2304A Handheld Multimeter Carrying Case [Obsolete] E2304A Handheld Multimeter Carrying Case [Obsolete] 

    E2304A Handheld Multimeter Carrying Case [Obsolete]

    The Keysight E2304A is a padded case with dual zipper and snap-on belt strap.

  • E2305A Spare Test Leads [Obsolete] E2305A Spare Test Leads [Obsolete] 

    E2305A Spare Test Leads [Obsolete]

    The Keysight E2305A is a set of spare test leads for the Keysight hand held DMMs...

  • E2306A Deluxe Test Lead Kit [Obsolete] E2306A Deluxe Test Lead Kit [Obsolete] 

    E2306A Deluxe Test Lead Kit [Obsolete]

    The Keysight E2306A is a deluxe test lead kit for hand held DMMs.

  • E2307A Type-K Thermocouple Bead Temperature Probe [Obsolete] E2307A Type-K Thermocouple Bead Temperature Probe [Obsolete] 

    E2307A Type-K Thermocouple Bead Temperature Probe [Obsolete]

    The Keysight E2307A is a Type-K thermocouple bead temperature probe.

  • E2310A Advanced Logic Probe [Obsolete] E2310A Advanced Logic Probe [Obsolete] 

    E2310A Advanced Logic Probe [Obsolete]

    The Keysight E2310A takes many of the advantages of the traditional logic probe.

  • E2373A Handheld Multimeter [Obsolete] E2373A Handheld Multimeter [Obsolete] 

    E2373A Handheld Multimeter [Obsolete]

    The Keysight E2373A handheld multimeter is a quality handheld DMM with accuracy as tight as 0.7%, a digital display with bargraph.

  • E2421A Small Outline IC Clip Kit [Obsolete] E2421A Small Outline IC Clip Kit [Obsolete] 

    E2421A Small Outline IC Clip Kit [Obsolete]

    Contains clips for 8, 14, 16, 20, 24, and 28-pin SOIC devices

  • E2422A Four-Sided Small Outline Test Clip Kit [Obsolete] E2422A Four-Sided Small Outline Test Clip Kit [Obsolete] 

    E2422A Four-Sided Small Outline Test Clip Kit [Obsolete]

    Contains clips for 20, 28, 44, 52, 68, and 84-pin PLCC devices

  • L4411A System Digital Multimeter, 6½ Digit High Performance [Discontinued] L4411A System Digital Multimeter, 6½ Digit High Performance [Discontinued] 

    L4411A System Digital Multimeter, 6½ Digit High Performance [Discontinued]

    The L4411A system digital multimeter will be discontinued December 1, 2016.

  • N2725A Basic Instrument Bench-Top Racking System [Obsolete] N2725A Basic Instrument Bench-Top Racking System [Obsolete] 

    N2725A Basic Instrument Bench-Top Racking System [Obsolete]

    The Keysight N2725A basic instrument bench-top racking system holds multiple products in one unit for bench use...

  • SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [Obsolete] SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [Obsolete] 

    SMX2040 Signametrics PXI Digital Multimeter, 6½ digit [Obsolete]

    The Signametrics SMX2040 is a reliable, accurate 6½ digit PXI digital multimeter with basic DMM features.

  • SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [Obsolete] SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [Obsolete] 

    SMX2042 Signametrics PXI Digital Multimeter, 6½ digit [Obsolete]

    The Signametrics SMX2042 is a reliable, accurate 6½ digit PXI digital multimeter.

  • SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [Obsolete] SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [Obsolete] 

    SMX2044 Signametrics PXI Digital Multimeter, 6½ digit, LCR [Obsolete]

    The Signametrics SMX2044 is a reliable, accurate 6½ digit PXI digital multimeter with capacitance, inductance and temperature as well as other DMM capabilities.

  • SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [Obsolete] SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [Obsolete] 

    SMX2055 Signametrics PXI Digital Multimeter, 5½ digit [Obsolete]

    The Signametrics SMX2055 is a low cost 5½ digit PXI digital multimeter with basic capabilities.

  • SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [Obsolete] SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [Obsolete] 

    SMX2060 Signametrics PXI Digital Multimeter, 7½ digit [Obsolete]

    The Signametrics SMX2060 is a reliable, accurate 7½ digit PXI digital multimeter.

  • SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [Obsolete] SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [Obsolete] 

    SMX2064 Signametrics PXI Digital Multimeter, 7½ digit, LCR [Obsolete]

    The Signametics SMX2064 is a fast, reliable, accurate 7½ digit PXI digital multimeter with capacitance, inductance and temperature as well as other DMM capabilities

  • SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [Obsolete] SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [Obsolete] 

    SMX4032 Signametrics PXI 35-Channel Multiplexer, High Performance [Obsolete]

    The Signametrics SMX4032, is a 35-channel USB multiplexer that switches signals which need to be measured accurately.

  • U1241A Handheld Digital Multimeter, 4-digit [Obsolete] U1241A Handheld Digital Multimeter, 4-digit [Obsolete] 

    U1241A Handheld Digital Multimeter, 4-digit [Obsolete]

    [Enhanced by the U1241B model]

  • U1242A Handheld Digital Multimeter, 4-digit [Obsolete] U1242A Handheld Digital Multimeter, 4-digit [Obsolete] 

    U1242A Handheld Digital Multimeter, 4-digit [Obsolete]

    [Enhanced by the U1242B model]

  • U1251A Handheld Digital Multimeter, 4.5-digit [Obsolete] U1251A Handheld Digital Multimeter, 4.5-digit [Obsolete] 

    U1251A Handheld Digital Multimeter, 4.5-digit [Obsolete]

    [Enhanced by the U1251B model]

  • U1252A Handheld Digital Multimeter, 4.5-digit [Discontinued] U1252A Handheld Digital Multimeter, 4.5-digit [Discontinued] 

    U1252A Handheld Digital Multimeter, 4.5-digit [Discontinued]

    [Enhanced by the U1252B model]

  • U1253A Handheld Digital Multimeter, 4.5-digit, Organic LED Display (OLED) [Obsolete] U1253A Handheld Digital Multimeter, 4.5-digit, Organic LED Display (OLED) [Obsolete] 

    U1253A Handheld Digital Multimeter, 4.5-digit, Organic LED Display (OLED) [Obsolete]

    [Enhanced by the U1253B model]

  • U1401A Handheld Multi-function Calibrator/Meter [Obsolete] U1401A Handheld Multi-function Calibrator/Meter [Obsolete] 

    U1401A Handheld Multi-function Calibrator/Meter [Obsolete]

    Keysight U1401A Handheld Multi-function Calibrator/Meter, carry two tools in one and calibrate while you measure. Now you can travel light, whether you’re doing calibration for validation, troubleshooting, or service and maintenance.

  • U3401A Digital Multimeter, 4½ Digit Dual Display [Discontinued] U3401A Digital Multimeter, 4½ Digit Dual Display [Discontinued] 

    U3401A Digital Multimeter, 4½ Digit Dual Display [Discontinued]

    Keysight U3401A low cost 4½ digit basic dual display DMM that provides just-enough measurement and math capabilities at a performance that users can rely on for basic testing.

  • U3402A Digital Multimeter, 5½ Digit Dual Display [Discontinued] U3402A Digital Multimeter, 5½ Digit Dual Display [Discontinued] 

    U3402A Digital Multimeter, 5½ Digit Dual Display [Discontinued]

    Keysight U3402A low cost 5½ digit basic dual display DMM that provides just-enough measurement and math capabilities at a performance that users can rely on for basic testing.

  • U3606A Multimeter│DC Power Supply [Discontinued] U3606A Multimeter│DC Power Supply [Discontinued] 

    U3606A Multimeter│DC Power Supply [Discontinued]

    Keysight's U3606A is a combination of a 5½ digit, 120,000 count digital multimeter and a 30 W DC power supply that is able to work simultaneously and independently.